E.L.P.™ High Mating Cycle Connectors

These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.

FEATURES

  • Passed 10 year Mixed Flowing Gas (MFG)
  • High-mating cycles (250 to 2,500)
  • Variety of high-reliability, rugged contact systems
  • Various connector types and pitches available

Products

BCS

Pass-Through Socket Strip, 0.100" pitch

Features
  • Pitch: .100" (2.54 mm)
  • Contact System: Tiger Claw™
  • Orientation: Vertical, horizontal
  • Termination: Through-hole
  • Application: Single and double row up to 100 pins
  • Special Features: Top and bottom entry pass-through options
Pass-Through Socket Strip, 0.100" pitch

TSW

Classic PCB Header Strips, 0.100" pitch

Features
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options
  • Special Features: Many options for optimizing cost and performance with platings and ruggedizing features
Classic PCB Header Strips, 0.100" pitch

BSE

0.80 mm Basic Blade & Beam Socket Strip

Features
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 240 I/O pins
  • Standard alignment pin feature
  • Two standard stacks heights; Other heights available as application specific
  • Available in cost saving gold plating
0.80 mm Basic Blade & Beam Socket Strip

BTE

0.80 mm Basic Blade & Beam Terminal Strip

Features
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 240 I/O pins
  • Standard alignment pin feature
  • Two standard stacks heights; Other heights available as application specific
  • Available in cost saving gold plating
  • Edge mount style available
0.80 mm Basic Blade & Beam Terminal Strip

BSH

0.50 mm Basic Blade & Beam Socket Strip

Features
  • Six standard positions, up to 300 I/O pins
  • Extended Life Product™ (E.L.P.™)
  • Stack height of 5.0 mm (.197"); Other heights available as application specific
  • Available in cost saving gold plating
  • Standard alignment pin feature
  • Optional tape and reel packaging
0.50 mm Basic Blade & Beam Socket Strip

BTH

0.50 mm Basic Blade & Beam Terminal Strip

Features
  • Six standard positions, up to 300 I/O pins
  • Extended Life Product™ (E.L.P.™)
  • Stack height of 5.0 mm (.197"); Other heights available as application specific
  • Available in cost saving gold plating
  • Standard alignment pin feature
  • Optional tape and reel packaging
0.50 mm Basic Blade & Beam Terminal Strip

BSS

0.635 mm Basic Blade & Beam Socket Strip, Edge Mount

Features
  • Available in cost saving gold plating
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 300 I/O pins
  • Stack height of 5.00 mm (.197")
  • Standard alignment pin feature
0.635 mm Basic Blade & Beam Socket Strip, Edge Mount

BTS

0.635 mm Basic Blade & Beam Terminal Strip

Features
  • Available in cost saving gold plating
  • Edge mount style available
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 300 I/O pins
  • Stack height of 5.00 mm (.197")
  • Standard alignment pin feature
0.635 mm Basic Blade & Beam Terminal Strip

CLM

Low Profile Dual-Wipe Socket, 1.00mm Pitch

Features
  • Available up to 100 positions
  • Available with cost saving gold plating
  • Low profile dual wipe Tiger Claw™ contact
  • Optional tape and reel packaging
Low Profile Dual-Wipe Socket, 1.00mm Pitch

FTMH

1.00 mm Surface Mount Micro Terminal Strip

Features
  • Low profile header
  • Available with and without end shroud and guide post
  • Available with cost saving gold plating
  • Vertical or horizontal row options
  • Flexible positions up to 100 I/O's
  • Extended Life Product™ (E.L.P.™)
1.00 mm Surface Mount Micro Terminal Strip

CLP

Low Profile Dual-Wipe Socket, .050" Pitch

Features
  • Dual vertical and horizontal row available
  • Low profile dual wipe Tiger Claw™ contact
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Top or bottom entry styles
  • Extended Life Product™ (E.L.P.™)
Low Profile Dual-Wipe Socket, .050" Pitch

FLE

Cost Effective Surface Mount Socket, 0.050" Pitch

Features
  • Ideal for pass-through applications
  • Low cost Tiger Beam™ contact
  • Optional tape and reel packaging
  • Extended Life Product™ (E.L.P.™)
Cost Effective Surface Mount Socket, 0.050" Pitch

FTSH

High Reliability Header Strips, .050" pitch

Features
  • Micro header with various post heights
  • Available in surface mount and through-hole tails
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • End shroud option available
  • Cost saving flash gold plating available
  • Vertical and horizontal row configurations
  • Extended Life Product™ (E.L.P.™)
  • Hot Pluggable version available (HPT Series)
High Reliability Header Strips, .050" pitch

CLT

Low Profile Dual-Wipe Socket, 2.00 mm Pitch

Features
  • Contact System: Tiger Claw™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Termination: Through-hole, surface mount
  • Application: Double row to 100 pins
  • Special Features: Top and bottom entry pass-through options
Low Profile Dual-Wipe Socket, 2.00 mm Pitch

TMMH

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: .020" (0.50 mm) square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Low Profile Header Strips with End Shroud, 2.00 mm Pitch

ERF8

0.80 mm Edge Rate® Rugged High Speed Socket

Features
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERF8-S)
  • Latching and extended guide post options
0.80 mm Edge Rate® Rugged High Speed Socket

ERF8-S

0.80 mm Edge Rate® Rugged High Speed Socket, Shielded

Features
  • 360º metal shielding for reduced EMI
  • Available with extended guide post
  • High mating cycles to 1,000
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Positions: 20 - 60
  • Stack Height: 7, 9, 12 and 16 mm
0.80 mm Edge Rate® Rugged High Speed Socket, Shielded

ERM8

0.80 mm Edge Rate® Rugged High Speed Terminal

Features
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERM8-S)
  • Latching, differential pair and extended guide post options
0.80 mm Edge Rate® Rugged High Speed Terminal

ERM8-S

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

Features
  • 360º metal shielding for reduced EMI
  • Available with extended guide post
  • High mating cycles to 1,000
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Single-ended or differential pair signal routing
  • Positions: 20 - 60
  • Stack Height: 7, 9, 12 and 16 mm
0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

HSEC8-DV

0.80 mm High-Speed Edge Card Connector, Vertical

Features
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Pass-through option available (HSEC8-PE)
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • Samtec 28+ Gbps Solution
  • Extended Life Product™ (E.L.P.™)
0.80 mm High-Speed Edge Card Connector, Vertical

HSEC8-EM

0.80 mm High-Speed Card Connector, Edge Mount

Features
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Solder tabs for mechanical strength
  • Extended Life Product™ (E.L.P.™)
0.80 mm High-Speed Card Connector, Edge Mount

HSEC8-PV

0.80 mm High-Speed Power/Signal Combo Edge Card Connector

Features
  • Rugged Edge Rate® contact
  • Card slot: .062" (1.60 mm)
  • Choice of 2 or 4 power banks
  • Optional weld tab for mechanical strength
  • Samtec 28+ Gbps Solution
  • Extended Life Product™ (E.L.P.™)
  • UL: File # E111594
0.80 mm High-Speed Power/Signal Combo Edge Card Connector

HSEC8-RA

0.80 mm High-Speed Edge Card Connector, Right-Angle

Features
  • 28 Gbps NRZ performance
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Optional board locks and cable latching features
  • Solder tabs for mechanical strength
  • Extended Life Product™ (E.L.P.™)
0.80 mm High-Speed Edge Card Connector, Right-Angle

QRF8

0.80 mm Q Rate® Slim Body Ground Plane Socket

Features
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Slim 4.60 mm width
  • Extended Life Product™ (E.L.P.™)
  • 7 mm - 14 mm stack heights
  • Up to 156 positions
  • Samtec 28+ Gbps Solution
0.80 mm Q Rate® Slim Body Ground Plane Socket

QRM8

0.80 mm Q Rate® Slim Body Ground Plane Header

Features
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Slim 4.60 mm width
  • Extended Life Product™ (E.L.P.™)
  • 7 mm - 14 mm stack heights
  • Up to 156 positions
  • Samtec 28+ Gbps Solution
0.80 mm Q Rate® Slim Body Ground Plane Header

QSE

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.80 mm (.0315") pitch
  • Up to 200 positions
  • 5 mm - 30 mm stack heights
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps Solution
0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

QTE

Q Strip® High-Speed Ground Plane Header, 0.80mm Pitch

Features
  • 0.80 mm (.0315") pitch
  • Up to 200 positions
  • 5 mm - 30 mm stack heights
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps Solution
Q Strip® High-Speed Ground Plane Header, 0.80mm Pitch

QSH

0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.50 mm (.0197") pitch
  • Up to 300 positions
  • 5 mm - 30 mm stack heights
  • 25 Gbps performance
  • Extended Life Product™ (E.L.P.™)
0.50 mm Q Strip® High-Speed Ground Plane Socket Strip

QTH

0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

Features
  • 0.50 mm (.0197") pitch
  • Up to 300 positions
  • 5 mm - 30 mm stack heights
  • 25 Gbps performance
  • Extended Life Product™ (E.L.P.™)
0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip

QSS

0.635 mm Q Strip® High-Speed Ground Plane Socket Strip

Features
  • 0.635 mm (.025") pitch
  • Up to 9.5 GHz / 19 Gbps
  • Up to 250 positions
  • 5 mm - 16 mm stack heights
  • Extended Life Product™ (E.L.P.™)
0.635 mm Q Strip® High-Speed Ground Plane Socket Strip

QTS

0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip

Features
  • 0.635 mm (.025") pitch
  • Up to 9.5 GHz / 19 Gbps
  • Up to 250 positions
  • 5 mm - 16 mm stack heights
  • Extended Life Product™ (E.L.P.™)
0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip

SEAF

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

Features
  • Up to 500 I/Os
  • Rugged Edge Rate® contact
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • .050" (1.27 mm) pitch
  • Stack heights from 7 mm - 18.5 mm
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Analog Over Array™ capable
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

SEAM

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • Up to 500 I/Os
  • Rugged Edge Rate® contact
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • .050" (1.27 mm) pitch
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Stack heights from 7 mm - 18.5 mm
  • Analog Over Array™ capable
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

SEAF8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

Features
  • 0.80 mm (.0315") pitch
  • 50% board space savings versus .050" pitch SEARAY™
  • Rugged Edge Rate® contact system
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • 7 mm and 10 mm stack heights
  • Analog Over Array™ capable
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

SEAM8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • 0.80 mm (.0315") pitch
  • 50% board space savings versus .050" pitch SEARAY™
  • Rugged Edge Rate® contact system
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • 7 mm and 10 mm stack heights
  • Analog Over Array™ capable
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

SEM

Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: Tiger Eye™
  • Orientation: Vertical
  • Termination: Surface mount
  • Up to 8 Gbps performance
  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

TEM

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Up to 8 Gbps performance
Micro Tiger Eye™ Header Strip, 0.80 mm pitch

SFM

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

Features
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .050" (1.27 mm)
  • Special Features: Screw down and solder nail options available for most rugged requirements
  • Orientation: Vertical, horizontal
  • Termination: Through-hole, surface mount
  • Extended Life Product™ (E.L.P.™)
High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

TFM

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

Features
  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

SMM

Low Profile Socket Strips, 2.00 mm Pitch

Features
  • Application: Single and double row mating to 40 pins per row
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")
  • Special Features: High-reliability multi-finger Beryllium Copper contact system
  • Termination: Surface mount
Low Profile Socket Strips, 2.00 mm Pitch

TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

Features
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options
  • Contact System: .020" (0.50 mm) square post
  • Up to 8 Gbps performance
  • Orientation: Vertical, right-angle
  • Pitch: 2.00 mm (.0787")
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
  • Termination: Through-hole, surface mount
Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

SSM

Surface Mount PCB Socket Strips, .100" pitch

Features
  • Pitch: .100" (2.54 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Contact System: Tiger Claw™
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Single and double row up to 80 pins
Surface Mount PCB Socket Strips, .100" pitch

TSM

.100" Surface Mount Terminal Strip

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount, mixed technology
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
.100" Surface Mount Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.

More Extended Life Products

Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....