ExaMAX® High-Speed Backplane System

ExaMAX® High-Speed Backplane System

ExaMAX® high-density backplane systems offer design flexibility to fit a variety of applications, including Flyover® cable supporting 112 Gbps PAM4 and board-to-board supporting 64 Gbps PAM4 (32 Gbps NRZ).


Family Overview

ExaMAX® level2

112 Gbps PAM4 cable assemblies:
ExaMAX® backplane cable systems improve signal integrity and routability using Samtec Flyover® technology, which routes the signal above a lossy PCB using co-extruded, ultra-low skew twinax for improved bandwidth and reach. Direct solder attach to contacts optimizes the signal path, further enhancing performance. Supports 112 Gbps PAM4 applications and is PCIe® 6.0/CXL 3.1 capable.

64 Gbps PAM4 interconnects: The ExaMAX® contact system achieves two reliable points of contact at all times and minimizes residual stub for improved signal integrity performance, while providing low mating force and excellent contact normal force. Signal wafers incorporate a one-piece, embossed ground structure which improves crosstalk. Supports 64 Gbps PAM4 (32 Gbps NRZ) applications and is PICe® 6.0/CXL 3.1 capable.

ExaMAX® Product Explorer

examax explorer

FEATURES

Overview

ExaMAX® video

Design Flexibility

Samtec offers design flexibility to fit a variety of applications.

Cable Systems
ExaMAX® Cable System
Board Systems
ExaMAX® Board Systems

Ultra-Low Skew Cable Technology

Samtec's proprietary co-extruded Eye Speed® twinax cable technology eliminates the performance limitations and inconsistencies of individually extruded dielectric twinax cabling; improving signal integrity, bandwidth and reach for high-performance system architectures.

Ultra Low Skew Twinax
  • Ideal for 28-112+ Gbps applications
  • Tight coupling between signal conductors
  • Improved bandwidth and reach
  • Improved signal integrity and eye pattern opening
  • Low skew (< 3.5 ps/meter) over extended lengths
examax firefly features

Contact System

  • Two reliable points of contact
    • Even when subjected to angled mating
  • Meets Telecordia GR-1217 CORE specification
  • 2.4 mm mating surface area (contact wipe)
  • Minimizes residual stub
  • Clear separation between contact points
  • Lowest mating force on the market
  • Excellent contact normal force
ExaMAX® video

Wafer Design

  • Individual signal wafers
    • Staggered, differential pair design
    • 24-72 pairs
  • Ground Plane
    • One-piece, embossed ground structure
    • Increased isolation significantly reduces crosstalk
    • Ground signal placement engineered for 92Ω impedance
      • Addresses both 85 and 100Ω applications
    • Balanced differential pairs are arranged in columns with zero skew
Wafer Design

Stub-Free Mating

  • Fully protected terminals on both backplane and daughtercard connectors ensure stub-free mating
  • Hermaphroditic mating interface provides reliable mating, protects pins
Stub Free

Mechanical Specifications

  • Mating force: 0.36 N max per contact
  • Unmating force: 0.12 N min per contact
  • Current rating: 0.5 A per signal contact
    • 0 < 30 ᵒC temp rise above ambient
  • -55 ᵒC to +85 ᵒC operating temperature
  • Press-fit termination to PCB
  • Manufacturing friendly 0.36 mm PTH for signals and 0.50 mm for grounds
ExaMAX® Specifications

Technical Data

Backplane
Architecture

examax backplane architecture advantages

Mechanical
Overview

examax mechanical overview.png

Technical
Data

examax technical data

DOWNLOADS & RESOURCES

Literature

High-Speed Backplane Connector & Cable Systems

ExaMAX® eBrochure

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
High-Speed Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Get
Broadcast Video

Broadcast Video Solutions Guide

Get
5G Guide

5G Guide

Get

VIDEOS

Samtec Advanced Interconnect Design Tech Center

Samtec – ExaMAX® Cable to 112 Gbps PAM4

Products

EBTM

ExaMAX® 2.00 mm High-Speed Backplane Vertical Header

Features
  • 4 or 6 pairs per column
  • 2.00 mm (.0787") pitch
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Press-fit termination
ExaMAX® 2.00 mm High-Speed Backplane Vertical Header

EBTM-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header

Features
  • 4 or 6 pairs per column
  • 2.00 mm (.0787") pitch
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Press-fit termination
  • Right-angle orientation
ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header

EBTF-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle

Features
  • 4 or 6 pairs per column
  • 2.00 mm (.0787") pitch
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Press-fit termination
ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle

EBDM-RA

ExaMAX® 2.00 mm Direct Mate Orthogonal Header

Features
  • Eliminates the mid-plane improving airflow and requiring fewer connectors
  • 2.00 mm (.0787") pitch
  • 6 pairs per column
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Shorter signal path for improved signal integrity performance
  • Integral guide post
ExaMAX® 2.00 mm Direct Mate Orthogonal Header

EBCM

ExaMAX® 2.00 mm High-Speed Backplane Cable Header

Features
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Improves signal integrity and increases signal path length at higher data rates
  • 112 Gbps PAM4 performance (Cable-to-Cable)
  • PCIe® 6.0/CXL® 3.1 capable
ExaMAX® 2.00 mm High-Speed Backplane Cable Header

EBCF

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

Features
  • Samtec’s Eye Speed® ultra low skew twinax cable provides increased flexibility and routability
  • Improves signal integrity and increases signal path length at higher data rates
  • 112 Gbps PAM4 performance (Cable-to-Cable)
  • PCIe® 6.0/CXL® 3.1 capable
ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

EGBM

SureWare™ Terminal Guide Module for ExaMAX®

Features
  • Vertical or right-angle orientation
  • Guide module for EBTF-RA and EBTM Series
SureWare™ Terminal Guide Module for ExaMAX®

EGBF

SureWare™ Socket Guide Module for ExaMAX®

Features
  • Right-angle orientation
  • Guide module for EBTF-RA and EBTM Series
SureWare™ Socket Guide Module for ExaMAX®

EPTT

ExaMAX® Terminal Power Module

Features
  • Right-angle orientation
  • Power module for EBTF-RA and EBTM Series
ExaMAX® Terminal Power Module

EPTS

ExaMAX® Socket Power Module

Features
  • Vertical or right-angle orientation
  • Power module for EBTF-RA and EBTM Series
ExaMAX® Socket Power Module

EBCL

Vertical Latching Shroud for ExaMAX® Backplane Cable Socket

Features
  • Provides retention for EBCF-VT to EBTM-VT
  • Surrounds and protects EBTM-VT
  • Screw mounts secure the EBCL to the board (M2 thread)
Vertical Latching Shroud for ExaMAX® Backplane Cable Socket

EBCB

Panel Retention Bracket for ExaMAX® Backplane Cable Header

Features
  • Provides retention for EBCM through a backplane
  • Screw mounts secure the EBCB to the backplane
Panel Retention Bracket for ExaMAX® Backplane Cable Header

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....