0.80 mm (.0315") Pitch Systems

Flexible stacking interconnects available in a variety of contact systems, position counts, and low profile styles.

FEATURES

  • Several contacts styles available
  • Low profile systems available
  • Available up to 300 I/Os
  • Hermaphroditic connectors available
  • Edge mount styles available
  • Several meet E.L.P.™ (Extended Life Product™) standards

DOWNLOADS & RESOURCES

VIDEOS

Samtec Advanced Interconnect Design Tech Center

Flexible Board Stacking Solutions - Samtec Flex Stack

Products

BTE

0.80 mm Basic Blade & Beam Terminal Strip

Features
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 240 I/O pins
  • Standard alignment pin feature
  • Two standard stacks heights; Other heights available as application specific
  • Available in cost saving gold plating
  • Edge mount style available
0.80 mm Basic Blade & Beam Terminal Strip

BSE

0.80 mm Basic Blade & Beam Socket Strip

Features
  • Extended Life Product™ (E.L.P.™)
  • Optional tape and reel packaging
  • Six standard positions, up to 240 I/O pins
  • Standard alignment pin feature
  • Two standard stacks heights; Other heights available as application specific
  • Available in cost saving gold plating
0.80 mm Basic Blade & Beam Socket Strip

LSEM

0.80 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

Features
  • Six stack height options from 6.00 mm to 12.00 mm
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
  • Audible click when mated
  • Self-mating system reduces inventory cost
  • Up to 100 I/Os
  • 25 Gbps performance
  • Vertical and right-angle orientations
0.80 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

ERF8

0.80 mm Edge Rate® Rugged High Speed Socket

Features
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERF8-S)
  • Latching and extended guide post options
0.80 mm Edge Rate® Rugged High Speed Socket

ERM8

0.80 mm Edge Rate® Rugged High Speed Terminal

Features
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 1.5 mm contact wipe
  • 56 Gbps PAM4 performance
  • High mating cycles to 1,000
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Positions: Up to 200
  • Stack Height: 7 mm - 18 mm
  • Final Inch® break out region data available
  • 360º shielding available (ERM8-S)
  • Latching, differential pair and extended guide post options
0.80 mm Edge Rate® Rugged High Speed Terminal

ERF8-S

0.80 mm Edge Rate® Rugged High Speed Socket, Shielded

Features
  • 360º metal shielding for reduced EMI
  • Available with extended guide post
  • High mating cycles to 1,000
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Positions: 20 - 60
  • Stack Height: 7, 9, 12 and 16 mm
0.80 mm Edge Rate® Rugged High Speed Socket, Shielded

ERM8-S

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

Features
  • 360º metal shielding for reduced EMI
  • Available with extended guide post
  • High mating cycles to 1,000
  • 56 Gbps PAM4 performance
  • Rugged Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Single-ended or differential pair signal routing
  • Positions: 20 - 60
  • Stack Height: 7, 9, 12 and 16 mm
0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

CLE

0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

Features
  • Available up to 180 positions
  • Available with cost saving gold plating
  • Cost effective Tiger Beam™ contact system
  • Ideal for pass-through applications
  • Optional tape and reel packaging
0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

TEM

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Up to 8 Gbps performance
Micro Tiger Eye™ Header Strip, 0.80 mm pitch

SEM

Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: Tiger Eye™
  • Orientation: Vertical
  • Termination: Surface mount
  • Up to 8 Gbps performance
  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

FTE

0.80 mm Surface Mount Micro Terminal Strip

Features
  • Available up to 180 positions
  • Available with cost saving gold plating
  • Horizontal or vertical orietations
  • Optional end shrouds and guide posts available
  • Optional tape and reel packaging
  • Various lead styles available
0.80 mm Surface Mount Micro Terminal Strip

AW

0.80 mm Flex Stack, Surface Mount Micro Board Stacker

Features
  • Available up to 180 positions
  • Flexible stack heights from 3.09 mm (.122") to 5.84 mm (.230")
  • Optional end shrouds and guide posts available
  • Optional tape and reel packaging
0.80 mm Flex Stack, Surface Mount Micro Board Stacker

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....