Samtec offers many board stacker solutions rated up to 8 Gbps and compatible with several popular industry standards, including PCIe® 1.0, 2.0 and 3.0, JTAG, LVDS, and others. These products provide cost-effective solutions to run high-speed signals in a variety of applications.
With the industry’s largest variety of board-to-board interconnects, and the most design flexibility to solve almost every design challenge, Samtec makes it easy to find the right board stacking solution.
High Reliability Header Strips, .050" pitch
Low Profile Dual-Wipe Socket, .050" Pitch
High-Reliability Tiger Eye™ Socket Strips, .050" Pitch
High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch
.050" Tiger Eye™ Cost-Effective Reliable Socket Strip
Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch
.050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip
.050" FOURRAY™ Quad Row Terminal Strip
High Reliability Tiger Eye™ Discrete Wire Socket, 2.00 mm Pitch
High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch
.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip
.100" Surface Mount Terminal Strip
Surface Mount PCB Socket Strips, .100" pitch
Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch
Classic Socket Strips, 2.00 mm (.0787") Pitch
Low Profile Dual-Wipe Socket, 2.00 mm Pitch
Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch
Flexible Board Stacking Header, 2.00 mm Pitch
Don't want to fill out a form?
Chat with a product expert directly.