SEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

SEARAY™ 0.80 mm Pitch Ultra High-Density Arrays

These ultra high density, high speed open-pin-field arrays feature a 0.80 mm pitch grid for up to 50% board space savings.


FAMILY OVERVIEW

searayultralp video

These ultra high density, high speed open-pin-field arrays feature a 0.80 mm pitch grid for up to 50% board space savings compared to .050" pitch SEARAY™ interconnects. With up to 500 total Edge Rate® contacts optimized for signal integrity, this system allows for maximum grounding and routing flexibility. Features include up to 10 rows and 50 contacts per row, choice of 7 mm or 10 mm stack height, and high speed 28+ Gbps performance.

The socket is also available in right angle for micro backplane applications with optional guide posts for blind mating. Individual power modules with press fit tails provide a high power option for greater system flexibility.

searay ultralp poster

The socket is also available in right angle for micro backplane applications with optional guide posts for blind mating. Individual power modules with press fit tails provide a high power option for greater system flexibility.

FEATURES

  • 0.80 mm (.0315") pitch grid
  • 50% board space savings versus .050" (1.27 mm) pitch SEARAY™
  • Performance: Up to 17.5 GHz / 35 Gbps
  • Rugged Edge Rate® contact system
  • Up to 500 I/Os
  • 7 mm and 10 mm stack heights
  • Solder charge terminations for ease of processing
  • Samtec 28+ Gbps Solution
  • Final Inch® certified for Break Out Region trace routing recommendations
open-pin-field Flexibility

DOWNLOADS & RESOURCES

Literature

SEARAY™ eBrochure

SEARAY™ 0.80 eBrochure

Get
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Analog Over Array™ eBrochure

Analog Over Array™ eBrochure

Get

VIDEOS

Jack Screw Standoffs for High-Normal-Force Applications (JSO & JSOM)

Samtec Advanced Interconnect Design Tech Center

SEARAY™ High Density Arrays

Products

SEAM8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • 0.80 mm (.0315") pitch
  • 50% board space savings versus .050" pitch SEARAY™
  • Rugged Edge Rate® contact system
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • 7 mm and 10 mm stack heights
  • Analog Over Array™ capable
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

SEAF8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

Features
  • 0.80 mm (.0315") pitch
  • 50% board space savings versus .050" pitch SEARAY™
  • Rugged Edge Rate® contact system
  • 56 Gbps PAM4 performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • 7 mm and 10 mm stack heights
  • Analog Over Array™ capable
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

SEAF8-RA

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Right-Angle

Features
  • High-density open-pin-field array
  • Right-angle design
  • 0.80 mm (.0315") pitch
  • Rugged Edge Rate® contact
  • 28 Gbps performance
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Guide post option available
0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Right-Angle

JSO

SureWare™ Jack Screw Precision Board Stacking Standoff

Features
  • Works as a traditional standoff
  • Assists with unmating LSHM, SEAM/SEAF, SEAM8/SEAF8, LPAM/LPAF, ADM6/ADF6 and other high-normal-force connectors
  • Reduces risk for component damage on boards
  • Board stacks from 4.00 mm to 16.00 mm
  • Press-fit and threaded bases available
SureWare™ Jack Screw Precision Board Stacking Standoff

GPSK

SureWare™ Right-Angle Guide Post Socket

Features
SureWare™ Right-Angle Guide Post Socket

GPPK

SureWare™ Guide Post, Mates with GPSK

Features
SureWare™ Guide Post, Mates with GPSK

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....