LP Array™ Low Profile Open-Pin-Field Arrays

LP Array™ Low Profile Open-Pin-Field Arrays

Low profile open-pin-field arrays down to 4 mm stack height and up to 400 total I/Os.


FAMILY OVERVIEW

searaylp poster

These low profile, high-speed arrays feature a dual beam contact system on a 1.27 mm x 1.27 mm (.050" x .050") pitch grid for maximum grounding and routing flexibility. This system is available in 4 mm, 4.5 mm and 5 mm mated heights with up to 400 total pins in 4, 6 or 8 row configurations.

They support 56 Gbps PAM4 applications and are also Final Inch® certified for Break Out Region trace routing recommendations to save designers time and money. Standard lead-free solder crimp simplifies IR reflow terminations and improves solder joint reliability.

FEATURES

  • 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 56 Gbps PAM4 Performance
searaylp flexibility

DOWNLOADS & RESOURCES

Literature

SEARAY™ LP eBrochure

LP Array™ eBrochure

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Analog Over Array™ eBrochure

Analog Over Array™ eBrochure

Get

Products

JSO

SureWare™ Jack Screw Precision Board Stacking Standoff

Features
  • Works as a traditional standoff
  • Assists with unmating LSHM, SEAM/SEAF, SEAM8/SEAF8, LPAM/LPAF, ADM6/ADF6 and other high-normal-force connectors
  • Reduces risk for component damage on boards
  • Board stacks from 4.00 mm to 16.00 mm
  • Press-fit and threaded bases available
SureWare™ Jack Screw Precision Board Stacking Standoff

LPAF

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket

Features
  • Low profile 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 56 Gbps PAM4 performance
  • Analog Over Array™ capable
.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket

LPAM

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal

Features
  • Low profile 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 56 Gbps PAM4 performance
  • Analog Over Array™ capable
.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...