Edge Card Twinax High-Speed Cable Assemblies

These high-speed cable assemblies feature Eye Speed® 30 AWG twinax and 34 AWG ultra low skew twinax cable for optimized performance.

FEATURES

  • Performance to 14 Gbps (ECDP), 16 Gbps (FEDP) and 64 Gbps PAM4/32 Gbps NRZ (GC6)
  • 100 ohm differential pair signal routing
  • Micro 0.50 mm, 0.60 mm and 0.80 mm pitch
  • .062" (1.60 mm) thick card
  • Rugged metal latching and shielding
  • Vertical and right-angle PCB connectors

VIDEOS

Samtec Cable Group Tech Center HD

Products

GC6

0.60 mm Generate® High-Speed Edge Card Cable Assembly

Features
  • 34 AWG Eye Speed® ultra low skew twinax
  • 0.60 mm (.024”) pitch
  • 100 ohm differential pair signal routing
  • 28, 42 and 70 positions available
  • Edge Rate® contacts optimized for signal integrity performance
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • Mates with Generate® 0.60 mm pitch edge card socket (HSEC6-DV)
  • Standard metal latching system
0.60 mm Generate® High-Speed Edge Card Cable Assembly

GC6RF

Generate® High-Speed Test Cable

Features
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • DC to 110 GHz frequency range
  • 29 AWG low loss microwave coax cable
  • 2.92 mm plug or jack RF connector end options
Generate® High-Speed Test Cable

HSEC6-DV

0.60 mm Generate® High-Speed Edge Card Connector, Vertical

Features
  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
  • PCIe® 6.0/CXL® 3.1 capable
  • 0.60 mm pitch differential pair system
  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
  • Edge Rate® contacts optimized for signal integrity performance
  • Mates with 1.60 (.062") thick cards
  • 0.60 mm pitch mating high-speed cable assembly (GC6) available
  • Optional weld tab for mechanical strength
0.60 mm Generate® High-Speed Edge Card Connector, Vertical

ECDP

0.80 mm Edge Card Twinax Cable Assembly

Features
  • 30 AWG Eye Speed® twinax cable
  • Performance to 14 Gbps
  • 0.80 mm (.0315") pitch
  • 100 ohm differential pair signal routing
  • Mates with Edge Rate® edge card socket
  • Available with or without housing for cost savings
  • Standard metal latching system or board locks
0.80 mm Edge Card Twinax Cable Assembly

HSEC8-DV

0.80 mm High-Speed Edge Card Connector, Vertical

Features
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Pass-through option available (HSEC8-PE)
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • Samtec 28+ Gbps Solution
  • Extended Life Product™ (E.L.P.™)
0.80 mm High-Speed Edge Card Connector, Vertical

FEDP

0.50 mm High-Speed Edge Card Cable Assembly

Features
  • Micro 0.50 mm pitch
  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
  • 16 Gbps NRZ performance
  • 16 differential pairs
  • .062" (1.60 mm) thick card
  • Rugged metal latching system
  • Performance to 28 Gbps NRZ/56 Gbps PAM4 when paired with FQSFP or FQSFP-DD
0.50 mm High-Speed Edge Card Cable Assembly

FCDP-DV

0.50 mm High-Speed Vertical Edge Card Socket for FEDP Series

Features
  • Micro 0.50 mm pitch
  • 16 differential pairs
  • High-density 2-row design
  • Rugged metal latching and shielding
0.50 mm High-Speed Vertical Edge Card Socket for FEDP Series

FCDP-RA

0.50 mm High-Speed Right-Angle Edge Card Socket for FEDP Series

Features
  • Micro 0.50 mm pitch
  • 16 differential pairs
  • High-density 2-row design
  • Rugged metal latching and shielding
0.50 mm High-Speed Right-Angle Edge Card Socket for FEDP Series

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....