NovaRay® 112 Gbps PAM4, Extreme Density Arrays

NovaRay® 112 Gbps PAM4, Extreme Density Arrays

NovaRay® combines extreme density and performance for 112 Gbps PAM4 per channel in 40% less space than traditional arrays.


Family Overview

dc kiosk product level

The innovative design of NovaRay® combines extreme density and extreme performance, which is critical as system sizes decrease and speeds increase. The fully shielded differential pair design and two reliable points of contact contribute to the industry leading 4.0 Tbps aggregate data rate.

NovaRay® Product Explorer

novaray explorer

FEATURES

Overview

novaray video

Extreme Performance/Density

  • 112 Gbps PAM4 per channel
  • 4.0 Tbps aggregate data rate - 9 IEEE 400G channels
  • PCIe® 6.0 capable
  • Innovative, fully shielded differential pair design enables:
    • Extremely low crosstalk (to 40 GHz)
    • Tight impedance control
    • Minimal variance in data rate as stack height increases
  • 112 differential pairs per square inch
  • Utilizes 40% less space than traditional arrays with the same data throughput
  • BGA attach to board for greater density and optimized trace breakout region
extreme performance density
novaray key product features

Multiple Points of Contact

  • Guaranteed two points of contact ensure a more reliable connection
  • Stub-free mating
  • Signals lost at the first point are caught in the second
  • Contributes to the 112 Gbps PAM4 rating
  • 92 Ω solution addresses both 85 Ω and 100 Ω applications
novaray cutaway

Aggregate Data Rate

Aggregate Data Rate
Aggregate Data Rate 448 Gbps 672 Gbps 896 Gbps 896 Gbps 1344 Gbps 1792 Gbps 4032 Gbps*
Total No. of Banks 1 1 1 2 2 2 3*
Total No. of Rows 2 3 4 2 3 4 6*
Total No. of Pairs 8 12 16 16 24 32 72*
              In Development*

NovaRay® Technical Data

Mechanical Overview
& Roadmap

novaray overview technical data

Technical
Data

technical data

DOWNLOADS & RESOURCES

Literature

High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Get
NovaRay® eBrochure

NovaRay® eBrochure

Get
Analog Over Array™ eBrochure

Analog Over Array™ eBrochure

Get

Products

NVAM

0.80 mm NovaRay® Extreme Density & Performance Terminal

Features
  • 112 Gbps PAM4 per channel
  • PCIe® 6.0/CXL® 3.1 capable
  • 7, 9, 10 and 12 mm stack heights
  • 2, 3 or 4 rows
  • 1 or 2 banks with up to 16 pairs/bank
  • Two points of contact ensure a more reliable connection
  • Minimal variance in data rate as stack height increases
  • Analog Over Array™ capable
0.80 mm NovaRay® Extreme Density & Performance Terminal

NVAF

0.80 mm NovaRay® Extreme Density & Performance Socket

Features
  • 112 Gbps PAM4 per channel
  • PCIe® 6.0/CXL® 3.1 capable
  • 7, 9, 10 and 12 mm stack heights
  • 2, 3 or 4 rows
  • 1 or 2 banks with up to 16 pairs/bank
  • Two points of contact ensure a more reliable connection
  • Minimal variance in data rate as stack height increases
  • Analog Over Array™ capable
0.80 mm NovaRay® Extreme Density & Performance Socket

GPSO

SureWare™ Guide Post Standoff

Features
  • Allows for 0.035" of initial misalignment; alignment starts before connectors engage
  • Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors
  • 4 mm - 30 mm stack heights
  • MIL-DTL stainless steel
  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS
SureWare™ Guide Post Standoff

NVAC

0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assembly

Features
  • 112 Gbps PAM4 per channel
  • PCIe® 6.0/CXL® 3.1 capable
  • 40% smaller than conventional cable solutions
  • 34 AWG Eye Speed® twinax cable
  • 2, 3 or 4 rows
  • 1 or 2 banks with up to 16 pairs/bank
  • Rugged metal latching system
0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assembly

NVAM-CT

0.80 mm NovaRay® Extreme Density & Performance Terminal for NVAC Series

Features
  • 112 Gbps PAM4 per channel
  • PCIe® 6.0/CXL® 3.1 capable
  • 40% smaller than conventional cable connectors
  • Rugged metal latching for mating with NovaRay® cable assembly
  • 2, 3 or 4 rows
  • 1 or 2 banks with up to 16 pairs/bank
  • Mates with NovaRay® cable assembly (NVAC Series)
0.80 mm NovaRay® Extreme Density & Performance Terminal for NVAC Series

NVBF

IN DEVELOPMENT: 0.80 mm NovaRay® Micro Rugged Backplane Vertical Socket

Features
  • Ultra-high density with up to 128 differential pairs in a single connector
  • 56 Gbps NRZ/112 Gbps PAM4 performance per channel
  • Supports blind mate applications
  • Surface mount for better density and performance
  • Offset footprint for optimum signal integrity
  • Flyover® cable assembly in design
  • Optional guidance and keying
  • Standard weld tabs for a secure connection to the board
IN DEVELOPMENT: 0.80 mm NovaRay® Micro Rugged Backplane Vertical Socket

NVBM-RA

IN DEVELOPMENT: 0.80 mm NovaRay® Micro Rugged Backplane Right-Angle Header

Features
  • Ultra-high density with up to 128 differential pairs in a single connector
  • 56 Gbps NRZ/112 Gbps PAM4 performance per channel
  • Supports blind mate applications
  • Surface mount for better density and performance
  • Offset footprint for optimum signal integrity
  • Optional guidance and keying
  • Standard weld tabs for a secure connection to the board
IN DEVELOPMENT: 0.80 mm NovaRay® Micro Rugged Backplane Right-Angle Header

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....