.100" pitch socket strips, 2.54 mm square post terminal strips, with contact and design flexibility.

FEATURES

  • Flexible terminal strips and board stackers
  • Shrouded, skyscraper and low profile
  • Through-hole, surface mount, mixed technology and press fit
  • Modify post or stacker height as standard
  • Vertical, perpendicular and coplanar mating
  • Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.

VIDEOS

Flexible Board Stacking Solutions - Samtec Flex Stack

Products

TSW

Classic PCB Header Strips, 0.100" pitch

Features
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options
  • Special Features: Many options for optimizing cost and performance with platings and ruggedizing features
Classic PCB Header Strips, 0.100" pitch

HTSW

High Temperature PCB Header Strips, 0.100" pitch

Features
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Suitable for most high-temperature board processing
  • Termination: Through-hole
High Temperature PCB Header Strips, 0.100" pitch

TSM

.100" Surface Mount Terminal Strip

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount, mixed technology
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
.100" Surface Mount Terminal Strip

MTSW

Variable Height PCB Header Strips, 0.100" pitch

Features
  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Variable Height PCB Header Strips, 0.100" pitch

HMTSW

.100" High-Temp Variable Post Height Terminal Strip

Features
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Special Features: Suitable for most high-temperature board processing
  • Termination: Through-hole
  • Application: Choice of fourteen terminal lengths to satisfy virtually any applications with standard pricing and delivery
  • Contact System: .025" (0.635 mm) square post
.100" High-Temp Variable Post Height Terminal Strip

PHT

.100" Terminal Strip, Press-Fit

Features
  • Application: Choice of body heights allow a wide range of stack heights
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Termination: Press-fit
.100" Terminal Strip, Press-Fit

TLW

.100" Low Profile Terminal Strip

Features
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Termination: Through-hole
  • Application: Variety of post heights allows choice of Samtec sockets to meet stack height and performance needs
  • Contact System: .025" (0.635 mm) square post
.100" Low Profile Terminal Strip

MTLW

.100" Low Profile Variable Post Height Terminal Strip
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
.100" Low Profile Variable Post Height Terminal Strip

TSSH

.100" End Shrouded Terminal Strip

Features
  • Orientation: Vertical, right-angle, horizontal
  • Pitch: .100" (2.54 mm)
  • Termination: Through-hole, surface mount
  • Application: Shrouded for blind mating applications
  • Contact System: .025" (0.635 mm) square post
.100" End Shrouded Terminal Strip

HTSS

.100" High-Temp Shrouded Terminal Strip

Features
  • Application: Shrouded for blind mating applications
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Termination: Through-hole, surface mount
.100" High-Temp Shrouded Terminal Strip

ZSS

.100" Shrouded Elevated Terminal Strip

Features
  • Application: Elevated shrouded for blind mating applications
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
.100" Shrouded Elevated Terminal Strip

DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
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
Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

ZW

Flexible Board Stacking Header, 0.100" Pitch

Features
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
  • Application: Elevated shrouded for blind mating applications
  • Contact System: .025" (0.635 mm) square post
Flexible Board Stacking Header, 0.100" Pitch

HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Features
  • Application: Elevated board stacking applications where high-temp board processing is required
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
High Temperature Flexible Board Stacking Header, 0.100" Pitch

HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch
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
  • Termination: Surface mount
High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch
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
Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....