Samtec offers RF Board-to-board connectors with stack height options from 4.22 mm (.166”) to 10 mm (.394”). Solutions include high-density multi-port blocks, SMPM/SMP with axial and radial float for blind-mate or misalignment applications, and high-isolation low-cost systems.

FEATURES

  • Space-saving designs: high-density, low-profile
  • Ganged, multi-port SMPM blocks to 65 GHz
  • Miniature push-on connectors with bullet adaptors
  • Ganged, micro-miniature jacks/plugs with 5 mm (.1969”) pitch
  • IsoRate® high-isolation systems at half the cost of traditional machined RF connectors

Products

GPPC

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • High-density, space-saving designs
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Cable-to-board applications (mates with GC47 & GC86 Series)
  • Board-to-board applications: mezzanine, coplanar or perpendicular
  • Solderless compression mount, two-port SMPM style interface for diff pair testing
  • Standard surface mount (-SL option) or edge mount board termination
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

GPPB

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • Surface mount with swept contact (-SM option)
  • Board-to-board applications: mezzanine or perpendicular
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Pitch: 3.56 mm (.140")
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

PRFIA

50 Ohm, In-Series Adaptor

Features
  • In-series precision RF adaptors
  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm
  • Straight orientation, 50 Ohm impedance
  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
50 Ohm, In-Series Adaptor

SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Features
  • Miniature push-on connectors; 30% smaller than SMP
  • Bullet adaptors for board-to-board blind mate applications
  • Low VSWR
  • Full detent, smooth bore or catcher's mitt
  • Straight or right-angle plugs
50 Ohm SMPM Plugs to 65 GHz, Through-hole

SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

Features
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • 50 ohm impedance
  • Performance to 40 GHz
  • See SMP-TH2 for a 20 GHz solution
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

Features
  • 50 ohm impedance
  • Compensates for misalignment in X & Y directions
  • Full detent, limited detent, smooth bore or catcher's mitt
  • Performance to 20 GHz
  • See SMP-TH for a 40 GHz solution
  • Non-magnetic option available for medical and aerospace applications
50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-B

50 Ohm SMP Jack, Bullet Adaptor, 40 GHz

Features
  • Jack bullet adaptor for SMP board mount plugs
  • Allows board spacing of 9.05 mm (.356") or 17.10 mm (.673")
  • Non-magnetic option available for medical and aerospace applications
  • Non-magnetic option available for medical and aerospace applications
50 Ohm  SMP Jack, Bullet Adaptor, 40 GHz

IJ5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8, 12, 16
  • Stack height: 10.00 mm
4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

IP5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8, 12, 16
  • Stack height: 10.00 mm
4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

GRF1-J

5.00 mm 50 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF1-P

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

GRF7-J

5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF7-P

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.

More High-Isolation

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...