PC/104-PlusTM is a specification that was accepted in 1997 by the PC/104TM Consortium and establishes a standard for embedded applications with the use of a high speed PCI bus.
PC/104-PlusTM specifies a 120 pin, 2 mm stackable connector to allow for the additional signals of the 32-bit PCI bus. Like the PC/104TM extends upon the PC bus, the PC/104-PlusTM is an extension of the PC/104TM with all of the same benefits, plus more.
It was also necessary that the PC/104TM connectors be capable of being stackable and usable along with standard PC/104TM modules (in the same stack). This allows the new PC/104-PlusTM module to be used in preexisting PC/104TM "legacy" modules, thus expanding its area of use.
Samtec’s ESQT Product is compliant to the PC/104-PlusTM standard. The PC/104-PlusTM standard specifies a 30 x 4 configuration, and the Samtec PC/104-PlusTM part numbers are below (a press fit version as well as a shroud is also available):
Samtec PN |
Pitch Contacts Rows Pins/Row Lead Style Prints |
3D PADS |
---|---|---|
ESQT-130-02-G-Q-368 |
2 mm 120 4 30 Tiger BuyTM Contact |
|
ESQT-130-03-G-Q-368 |
2 mm 120 4 30
|
Samtec’s ESQT features the following benefits:
Don't want to fill out a form?
Chat with a product expert directly.