Arm®

Arm®

OVERVIEW

Arm® RealView Hardware Platforms are suitable for architecture and CPU evaluation, hardware and software design, and ASIC emulation. They are designed to provide value to customers in a number of ways:

  • Early access to the latest Arm® IP, including processors, AMBA interfaces, and PrimeCell blocks
  • Faster time to market achieved by fast software development early in the development cycle
  • Risk reduction in ASIC designs by prototyping custom hardware in FPGAs and connecting it to real processors and peripherals
  • Fast environment for application development for a number of operating systems
arm logo

Connectors

Versatile is the latest generation family of Arm® boards. They are based on high density Q Strip® QTH/QSH connectors from Samtec, which allow several AMBA AHB or AXI buses to be routed between baseboard and daughter cards, also called "tiles."

Samtec describes the Q Strip® QTH connector (used on the upper side of the tile) as a header and the QSH connector (used on the lower side of the tile) as a socket.

qst qsh
Arm® Specified Connectors (Q Strip®)
Versatile Boards
Upper/Lower Description Part Number
HDRXU Male QTH-090-05-F-D-A
HDRXL Female QSH-090-01-F-D-A-K
HDRYU Male QTH-090-05-F-D-A
HDRYL Female QSH-090-01-F-D-A-K
HDRZU Male QTH-150-05-F-D-A
HDRZL Female QSH-150-01-F-D-A-K
Core Tiles
Upper/Lower Description Part Number Mating Height
HDRXU Male QTH-090-05-F-D-A 8 mm
HDRXL Female QSH-090-01-F-D-A-K 5 mm
HDRYU Male QTH-090-05-F-D-A 8 mm
HDRYL Female QSH-090-01-F-D-A-K 5 mm
HDRZU Male QTH-150-05-F-D-A 8 mm
HDRZL Female QSH-150-01-F-D-A-K 5 mm
PISMO Boards
Upper/Lower Description Part Number Mating Height
Upper Male QTH-060-01-F-D-A 5 mm
Lower Female QSH-060-01-F-D-A 5 mm

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...