Contact our application engineering experts. We’ll connect you with a product specialist who can help you find the answers to your specific application questions.
To get your design started even faster, we encourage you to download a 3D model here or by searching for your part number directly, then using the "Download" tab in the part viewer.
High-speed, high-density backplane systems include ExaMAX® and XCede® HD in a variety of pair and column counts. ExaMAX® enables up to 56 Gbps performance and allows designers the option to optimize density or minimize board layer count. XCede® HD is a small form factor system with a modular design for significant space savings and flexibility.
Small form factor high-density backplane system ideal for density-critical applications, with a modular design and optional features for flexibility and customizable solutions.
Features
Small form factor provides significant space savings
Modular design provides flexibility in applications
High-performance system
High-density backplane system – up to 84 differential pairs per linear inch
1.80 mm column pitch
3-, 4- and 6-pair designs
4, 6 or 8 columns
12 - 48 pairs
Multiple signal/ground pin staging options
Integrated power, guidance, keying and side walls available
85 Ω and 100 Ω options
Three levels of sequencing enable hot plugging
Cost-effective designs available for low-speed applications
Products
HDTF
HDTM
BSP
HPTS
HPTT
HDTF
XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle
loading...
HDTM
XCede® HD 1.80 mm High-Density Backplane Vertical Header
loading...
BSP
XCede® HD High-Density Backplane Custom Right-Angle Module
loading...
HPTS
XCede® HD Power Module, Socket
loading...
HPTT
XCede® HD Power Module, Right-Angle Terminal
loading...
Modular Design
XCede® HD consists of signal, power and keying/guidance modules for incredible design flexibility. The modules can be customized in any configuration to meet specific application requirements.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […]
The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […]
The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […]
The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […]
The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […]
The post Cutting Edge Copper and Optical...