Samtec offers a full line of edge card connectivity solutions for industries and applications including datacom, industrial, high-performance computing, and the PCI Express® market, along with a product roadmap to support 56 Gbps speeds and beyond. Solutions include a wide variety of options – a choice of pitch, pin count, orientation and designs such as power/signal combo or press-fit tails, plus ruggedizing features.
Generate® high-speed edge card sockets with differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable.
Generate® high-speed edge card sockets with rugged Edge Rate® contacts on a micro 0.80 mm pitch.
Generate® 1.00 mm pitch high-speed edge card sockets with rugged Edge Rate® contacts and misalignment mitigation.
Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole
High-speed edge card sockets designed for mating with PCI Express® jumpers and extenders.
High-speed micro plane SATA socket accommodates variable mating card thickness.