NVACP

Product Specs
NovaRay® I/O Extreme Performance Panel Mount Cable Assembly

NovaRay® I/O Extreme Performance Panel Mount Cable Assembly

.
.
Features

  • Internal, inside the box cable
  • Cable-to-cable bulkhead panel connection using Flyover® cable technology
  • Up to 3584 Gbps PAM4 aggregate data rate
  • 112 Gbps PAM4 performance in 16 and 32 pair configurations
  • PCI Express® 6.0 solution in x4 and x8 pair configurations
  • 28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)
  • Rugged external shielding for EMI protection
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....