IDP1

Product Specs
  Configure Your Product Using the Options Below

Micro Mate™ Discrete Wire Socket Housing, 1.00 mm Pitch

The IDP1 is a socket housing for discrete wire termination. Using crimp contacts supplied loose or on reels for automatic application tooling, the IDP1 is polarized and is available in single- or double-row options.

Configured Part Number
.
.
Features

  • 1.00 mm (.0394") pitch
  • Semi-auto assembly tooling available
  • Hand tool available
  • 2 – 10 positions
  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....