ERDP

Product Specs
  Configure Your Product Using the Options Below

0.80 mm Edge Rate® Twinax Cable Assemblies

rohs logo

The ERDP is a 0.80 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the ERF8 and ERM8 connectors, the ERDP uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Configured Part Number
.
.
Features

  • 0.80 mm (.0315") pitch
  • Rugged Edge Rate® contact
  • 100 ohm differential signal routing
  • 30 AWG twinax cable
  • Double row system to 98 pins
  • Standard metal latching system
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....