Direct Connect To The Silicon Package

Direct Connect To The Silicon Package

5G, high performance computing, emulation, AI and machine learning technology segments all benefit from bleeding edge speed and reach, especially at 56 and 112G PAM4. This video explains how Samtec Direct Connect™ technology enables 56 Gbps PAM4 and 112 Gbps PAM4 systems.

Products

ECUE

FireFly™ Low Profile Micro Flyover System™ Cable Assembly

Features
  • FireFly™ copper cable system
  • Data connection is taken "off board" for easier routing
  • Interchangeable with FireFly™ optical
  • Designed for on-board or on-package placement
  • Wide variety of End 2 options
  • 28 Gbps performance
  • Multiple signal mapping options
  • Low-cost solution for seamless integration of new and existing architectures
  • For more information, contact [email protected]
  • FireFly™ evaluation kit available. Active optical cable assembly sold separately
  • UL: File # E111594
  • FireFly™ evaluation kit available
  • Not Released for Sale
FireFly™ Low Profile Micro Flyover System™ Cable Assembly

UEC5-2

20+ Gbps FireFly™ Edge Card Socket Assembly

Features
  • 20+ Gbps performance
  • Rugged Edge Rate® contact system
  • Low profile right-angle design
  • Available in 19 positions
  • Selective gold plated contacts
  • Standard alignment pins and surface mount tails
  • PCB footprints are not interchangeable for UEC5-1 and UEC5-2 data rate versions
  • Tape and reel packaging
  • UL: File # E111594
20+ Gbps FireFly™ Edge Card Socket Assembly

UCC8

FireFly™ Positive Latching Receptacle

Features
  • Power and low-speed control signal communications
  • Available in 10 positions
  • Selective gold plated contacts
  • Standard alignment pins and weld tabs
  • Part of the 2-piece connector set for FireFly™ optical and copper systems
  • FireFly™ evaluation kit available
  • UL: File # E111594
FireFly™ Positive Latching Receptacle

FQSFP-DD

Double Density Flyover® QSFP Cable System

Features
  • 8 channels (x8 bidirectional, 16 differential pairs)
  • Up to 400 Gbps aggregate (56 Gbps PAM4)
  • PCIe® 6.0/CXL® 3.1 capable
  • Backward compatible with QSFP modules
  • Belly-to-belly mating for maximum density
  • Variety of end 2 options
  • FQSFP-DD Evaluation Kits available
  • 28 Gbps NRZ per channel
  • Direct connect sidebands increase system airflow and eliminate the need for extra cables
Double Density Flyover® QSFP Cable System

QSFPC-DD

Double Density Flyover® QSFP Cable System Cage

Features
  • Available in one or three port configurations
  • Spring fingers for EMI panel protection
  • Heat sinks available separately
  • Designed for use with FQSFP-DD cable assembly
Double Density Flyover® QSFP Cable System Cage

Downloads

Literature

---

High-Speed Cable Interconnect Solutions Guide

Download PDF
---

FireFly™ Application Design Guide

Download PDF
---

Flyover® QSFP Application Design Guide

Download PDF

Blog Article

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....