Micro pitch edge card sockets in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole

FEATURES

  • Performance to 56 Gbps NRZ
  • Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
  • Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
  • Vertical, right-angle, edge mount
  • Available in surface mount and through-hole

VIDEOS

Samtec Advanced Interconnect Design Tech Center

MEC5 - High Speed Edge Card

MEC5 Processing Recommendations

Products

MEC8-DV

0.80 mm Mini Edge Card Connector, Vertical

Features
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
  • Optional alignment pin
0.80 mm Mini Edge Card Connector, Vertical

MEC8-VP

0.80 mm Mini Edge Card Connector, Vertical Press-Fit

Features
  • Press-fit tails on staggered pattern
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 80 pins
0.80 mm Mini Edge Card Connector, Vertical Press-Fit

MEC8-RA

0.80 mm Mini Edge Card Connector, Right-Angle

Features
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 100 pins
  • Optional tape and reel packaging
0.80 mm Mini Edge Card Connector, Right-Angle

MEC8-EM

0.80 mm Mini Edge Card Connector, Edge Mount

Features
  • 0.80 mm (.0315") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
0.80 mm Mini Edge Card Connector, Edge Mount

MEC6-DV

0.635 mm Mini Edge Card Connector, Vertical

Features
  • 0.635 mm (.025") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
  • Standard alignment pins
0.635 mm Mini Edge Card Connector, Vertical

MEC6-RA

0.635 mm Mini Edge Card Connector, Right-Angle

Features
  • 0.635 mm (.025") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 100 pins
  • Standard alignment pins
0.635 mm Mini Edge Card Connector, Right-Angle

MEC1

1.00 mm Mini Edge Card Socket, Vertical

Features
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
  • Optional alignment pin
1.00 mm Mini Edge Card Socket, Vertical

MEC1-RA

1.00 mm Mini Edge Card Socket, Right-Angle

Features
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
1.00 mm Mini Edge Card Socket, Right-Angle

MEC1-EM

1.00 mm Mini Edge Card Socket, Edge Mount

Features
  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
1.00 mm Mini Edge Card Socket, Edge Mount

MECF-DV

.050" Mini Edge Card Connector, Vertical

Features
  • .050" (1.27 mm) pitch
  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards
  • Double row design up to 100 pins polarized
  • Rugged weld tab option
  • Samtec 28+ Gbps Solution
.050" Mini Edge Card Connector, Vertical

MEC2-DV

2.00 mm Mini Edge Card Connector, Vertical

Features
  • 2.00 mm (.0787") pitch
  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards
  • Double row design up to 100 pins polarized
  • Performance to 14 Gbps
  • Rugged weld tab option
2.00 mm Mini Edge Card Connector, Vertical

MEC5-DV

0.50 mm Mini Edge Card Connector, Vertical

Features
  • MEC5 Processing Recommendations Video
  • 0.50 mm (.0197") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 160 pins
  • 56 Gbps PAM4 performance
  • Optional board lock and weld tab
0.50 mm Mini Edge Card Connector, Vertical

MEC5-RA

0.50 mm Mini Edge Card Connector, Right-Angle

Features
0.50 mm Mini Edge Card Connector, Right-Angle

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....