Provides 0.50 mm (.0197") float in X and Y directions
Ideal for multiple connector, board-to-board applications
Up to 60 floating contacts
Choice of body height and right-angle design
Low profile board stacking terminals and sockets on a .100" and 2mm pitch
Floating Contact Systems
High-Speed Floating ConnectorsSamtec's high-speed floating connectors provide 0.50 mm float in X and Y directions to minimize mating alignment errors.
Features
Products
.050" x .050" Micro Pitch Systems
.050" x .050" Micro Pitch Board-to-Board Terminal and Socket Strips.050" (1.27mm) x .050" (1.27mm) pitch board-to-board terminal and socket strips in a variety of board stacking heights, orientations and contact styles.
Features
Series up to 10,000 cycles
Wide array of board stacking heights
Various mating orientations
Rugged options
Numerous contact styles
Stack heights .235" (5.91 mm) - .754" (19.15 mm)
Available up to 100 pins
Products
.050" x .100" Pitch Systems
.050" x .100" Pitch SystemsMicro pitch .050" x .100" pitch terminals and sockets, high-density pin and socket systems with a choice of stack heights.
Features
Standard and high-temp designs
Low profile and skyscraper board stacking
Optional polarization, alignment pins and locking clips
Flex shroud available
Products
0.80 mm (.0315") Pitch Systems
0.80 mm Pitch Terminals & Sockets0.80 mm pitch terminals and sockets (.0315"), flexible stacking connectors available in a variety of contact systems, position counts, and low profile styles.
Features
Various standard positions available up to 300
Several contacts styles available
Low profile systems available
Available up to 300 I/Os
Hermaphroditic connectors available
Edge mount styles available
Several meet E.L.P.™ (Extended Life Product™) standards
Products
0.50 mm (.0197") Pitch Systems
0.50 mm (.0197") Pitch Terminals and Sockets0.50 mm pitch terminals and sockets (.0315"), flexible stacking connectors available in a variety of contact systems, position counts, and low profile styles.
Features
Basic blade & beam system
Low profile systems available
Available up to 300 I/Os
Several meet E.L.P.™ (Extended Life Product™) standards
Hermaphroditic connectors available
Various standard positions available up to 300
Vertical and right-angle styles available
Products
0.635 mm (.025") Pitch Systems
0.635 mm (.025") Pitch SystemsBasic Blade & Beam systems for flexible stacking.
Features
Basic blade & beam system
Low profile systems available
Available up to 300 I/Os
Several meet E.L.P.™ (Extended Life Product™) standards
Various standard positions available up to 300
Edge mount style available
Products
1.00 mm (.0394") Pitch Systems
1mm Pitch Square Post Terminals and Sockets (.0394")1mm pitch square post terminals and sockets (.0394"), flexible stacking, and available in a variety of contact systems, position counts, and low profile styles.
Features
Various board stacking styles and options
Rugged options available
Up to 100 I/Os
Flexible stack height features
E.L.P.™ (Extended Life Product™) available
Products
2.00 mm (.0787") Pitch Socket Strips
2mm Sockets, 2.00 mm (.0787") Pitch Socket StripsRugged 2mm sockets, 2.00 mm (.0787") pitch socket strips with flexibility on three axes.
Features
Choice of four contact systems
Vertical and right-angle/horizontal
Through-hole, surface mount and press fit
Standard, low profile and elevated
One through six rows
Self-nesting PC/104-Plus™ Sockets
Pass-through and bottom entry contacts
Products
2.00 mm (.0787") Pitch Terminal Strips
2 mm Terminals, (.0787") Pitch Terminal Strips2 mm Terminals, (.0787") Pitch Terminal strips with 0.50 mm (.020") square posts and flexibility on three axes.
Features
Flexible terminal strips and board stackers
Low profile, skyscraper, vertical, right-angle
Through-hole, surface mount, press fit
Modify post or stacker height as standard
One through six rows
FleXYZ™ design flexibility in three axes
Self-mating socket/terminal strips
Products
.100" (2.54 mm) Pitch Socket Strips
.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility..100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.
Features
Choice of three contact systems
Vertical and right-angle/horizontal
Through-hole, surface mount and press-fit terminations
Standard, low profile and elevated designs
Single, double and triple row designs on specific series
Bottom mount or pass-through styles
E.L.P.™ certified systems available
Products
.100" (2.54 mm) Pitch Terminal Strips
.100" (2.54 mm) Pitch Square Post Terminal Strips.100" pitch socket strips, 2.54 mm square post terminal strips, with contact and design flexibility.
Features
Flexible terminal strips and board stackers
Shrouded, skyscraper and low profile
Through-hole, surface mount, mixed technology and press fit
Modify post or stacker height as standard
Vertical, perpendicular and coplanar mating
Wide variety of standard options and features including polarization, locking clips, alignment pins, etc.
Products
Precision Screw Machined Strips
Precision Screw Machined Strips.100” (2.54 mm) pitch screw machine terminal strips and socket strips in low profile and elevated designs, with multi-finger BeCu contacts and precision machined shell for ultimate high reliability.
Features
Multi-finger BeCu contacts
Precision machined shells
Ultimate in high reliability
Low profile to elevated board spacings
Single and double row
Wide variety of socket tail and terminal designs
Products
Shunts and Jumpers
Terminal Shunts, Terminal Jumpers & HardwareSamtec offers a variety of hardware for connector support, including single or ganged terminal shunts, terminal jumpers, and precision standoffs for mating assistance, compression alignment hardware, and guidance modules for increased reliability.
Features
.100" and 2.00 mm pitch shunts and jumpers
Single and ganged systems
Micro shunt available
Choice of colors
Products
E.L.P.™ High Mating Cycle Connectors
E.L.P.™ High Mating Cycle ConnectorsThese high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.
Features
Passed 10 year Mixed Flowing Gas (MFG)
High-mating cycles (250 to 2,500)
Variety of high-reliability, rugged contact systems
Various connector types and pitches available
Products
Micro Pitch One-Piece
Micro Pitch One-Piece1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.
Features
For high-shock, vibration, rugged applications
Elevated and low profiles from 3 mm to 10 mm
Optional screw mounts and alignment pins
Single and double row designs
Products
.100" (2.54 mm) Pitch One-Piece
.100" (2.54 mm) Pitch One-Piece, Low Power Connectors.100" pitch one piece connectors in vertical and right-angle designs with large contact deflection.
Features
Current Rating: 2.4 A per pin
Contacts: Up to 30 I/Os
Screw insert option for rugged environments
Alignment pins on either side of connector
Large contact deflection
Optional alignment pins
Products
Cost Effective Quad Row System
Cost Effective .050" (1.27 mm) Pitch Four Row ConnectorsFour row connectors, terminal and socket strips with up to 200 Tiger Buy™ pins on a staggered layout.
Features
High-density connector strips up to 200 pins
High-retention Tiger Buy™ contacts
Four row design
Optional locking clips