SQT

  Configure Your Product Using the Options Below

SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch

rohs logo

The SQT series offers cost-effective PCB sockets for through-hole termination. Available from single row up to 6 rows, this flexible range of sockets uses the proven Tiger Buy™ contact.

Configured Part Number
.
.
Features

  • Application: One to six rows with 50 pins per row for 300 I/Os

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ design allows design flexibility in all three axes

  • Termination: Through-hole

Specs Kit

Secured form. No spam.

. .
.
.
. .
.