MMS

Product Specs
  Configure Your Product Using the Options Below

Classic Socket Strips, 2.00 mm (.0787") Pitch

rohs logo

The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.

Configured Part Number
.
.
Features

  • Application: Single and double row to 80 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: 2.00 mm (.0787")

  • Termination: Through-hole, surface mount

  • Up to 8 Gbps performance

Specs Kit

Secured form. No spam.

. .
.
.
. .
.