MTMM

  Configure Your Product Using the Options Below

MTMM

Variable Post Height Header Strips, 2.00 mm Pitch

rohs logo

The MTMM is a header strip for through-hole termination. Available in custom configurations up to 200 pins in 4 rows, this 2.00 mm (.0787") pitch connector offers the customer huge flexibility and current ratings of up to 3.2 Amps per pin. The customer can specify the exact post height to suit their application.

Configured Part Number
.
.
Features

  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options up to four rows and 200 total pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Specs Kit

Secured form. No spam.

. .
.
.
. .
.