SSM

  Configure Your Product Using the Options Below

SSM

Surface Mount PCB Socket Strips, .100" pitch

rohs logo set logo

A range of surface mount socket strips for classic .100" pitch applications, the SSM series takes the humble socket strip to new performance levels with Samtec's Extended Life Product™ testing. The SSM is available in single and double row configurations and uses the Samtec Tiger Claw™ dual wipe contact system.

Configured Part Number
.
.
Features

  • Pitch: .100" (2.54 mm)

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Termination: Surface mount

  • Application: Single and double row up to 80 pins

Specs Kit

Secured form. No spam.

. .
.
.
. .
.