LSHM

Product Specs
  Configure Your Product Using the Options Below

0.50 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, Optional Shielding

rohs logo set logo

The LSHM is a high-density, rugged connector for use in board-to-board and board-to-cable applications with optional shielding for EMI protection. Using the Razor Beam™ fine pitch contact system, the hermaphroditic design saves PCB real estate in the X, Y, and Z axes, and is rated at 14 Gbps per contact.

Configured Part Number
.
.
Features

  • Audible click when mated

  • Lubricated option available

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Parallel, perpendicular and coplanar systems

  • Self-mating system reduces inventory cost

  • Ten stack height options from 5 mm to 12 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Shielded option for EMI protection

Specs Kit

Secured form. No spam.

. .
.
.
. .
.