Rugged, High-Speed, High Reliability Connector, Tiger Eye™ Systems

Rugged, High-Speed, High Reliability Connector, Tiger Eye™ Systems

These rugged, high reliability, high cycle interconnects feature Samtec's Tiger Eye™ contact system.


FAMILY OVERVIEW

micro rugged power interc video

Available in three pitches (0.80 mm, 1.27 mm and 2.00 mm), these micro rugged interconnects feature Samtec’s Tiger Eye™ contact system for high reliability and high cycle applications. The multi-finger, BeCu contacts provide redundant points of contact along with the best combination of mechanical and electrical properties. Increased design flexibility is achieved with the choice of surface mount or through-hole termination, as well as vertical or right angle orientations and ruggedizing features such as friction latching, weld tabs and locking clips.

Rugged Tiger Eye Product Explorer

Rugged Tiger Eye explorer

FEATURES

  • High reliability Tiger Eye™ three-finger BeCu contact system
  • Optional locking and latching systems for higher withdrawal force
  • Extended Life Product™ testing available
  • Standard and cost-saving designs
Tiger Eye Contact

DOWNLOADS & RESOURCES

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Get
Military & Aerospace Solutions

Military & Aerospace Solutions

Get

Technical Documents

VIDEOS

Samtec Advanced Interconnect Design Tech Center

Micro Rugged & Power Interconnects - Samtec

Products

SFM

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

Features
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .050" (1.27 mm)
  • Special Features: Screw down and solder nail options available for most rugged requirements
  • Orientation: Vertical, horizontal
  • Termination: Through-hole, surface mount
  • Extended Life Product™ (E.L.P.™)
High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

TFM

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

Features
  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

SEM

Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: Tiger Eye™
  • Orientation: Vertical
  • Termination: Surface mount
  • Up to 8 Gbps performance
  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

SEML

0.80 mm Tiger Eye™ Friction Lock Micro Socket Strip

Features
  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
  • Contact System: Tiger Eye™
  • Pitch: 0.80 mm (.0315")
  • Up to 8 Gbps performance
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Termination: Surface mount
  • Orientation: Vertical
0.80 mm Tiger Eye™ Friction Lock Micro Socket Strip

TEM

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Up to 8 Gbps performance
Micro Tiger Eye™ Header Strip, 0.80 mm pitch

SMM

Low Profile Socket Strips, 2.00 mm Pitch

Features
  • Application: Single and double row mating to 40 pins per row
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")
  • Special Features: High-reliability multi-finger Beryllium Copper contact system
  • Termination: Surface mount
Low Profile Socket Strips, 2.00 mm Pitch

TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

Features
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options
  • Contact System: .020" (0.50 mm) square post
  • Up to 8 Gbps performance
  • Orientation: Vertical, right-angle
  • Pitch: 2.00 mm (.0787")
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
  • Termination: Through-hole, surface mount
Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

SFC

.050" Tiger Eye™ Cost-Effective Reliable Socket Strip

Features
  • Uses low cost Tiger Eye™ lite contacts
  • Up to 8 Gbps performance
  • Available in surface mount and through-hole
  • Vertical row configuration
  • Available with tape and reel packaging
.050" Tiger Eye™ Cost-Effective Reliable Socket Strip

SFMC

.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip

Features
  • Pitch: .050" (1.27 mm)
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Termination: Through-hole, surface mount
  • Application: Polarized double row multi-finger Phosphor Bronze contact system to 100 pins
  • Special Features: Lower cost plating option
.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip

SFML

.050" Tiger Eye™ High-Reliability Locking Socket Strip

Features
  • High-reliability Tiger Eye™ contacts
  • Available in standard or low insertion contacts
  • Available in surface mount and through-hole
  • Low cost Tiger Eye™ Lite contacts available
  • Up to 8 Gbps performance
  • Rugged options available
  • Vertical row configuration
  • Extended Life Product™ (E.L.P.™)
.050" Tiger Eye™ High-Reliability Locking Socket Strip

TFML

Tiger Eye™ High-Reliability Locking Terminal Strip, 0.050" Pitch

Features
  • Extended Life Product™ (E.L.P.™)
  • High-reliability Tiger Eye™ system
  • Up to 8 Gbps performance
  • Multiple stack heights
  • Rugged friction lock feature
  • Rugged options available
  • Shrouded body for blind mating
  • Vertical and horizontal row configurations
Tiger Eye™ High-Reliability Locking Terminal Strip, 0.050" Pitch

SFMH

.050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount

Features
  • Mates with FSH terminal strip
  • Surface mount horizontal tails
  • Weld tab and locking clip options
.050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount

TFC

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch

Features
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Contact System: .018" (0.46 mm) diameter post
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • Multiple stack heights
  • Orientation: Vertical, right-angle
  • Special Features: Lower cost plating option
  • Termination: Through-hole, surface mount
Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch

S2M

High Reliability Tiger Eye™ Discrete Wire Socket, 2.00 mm Pitch

Features
  • Application: Polarized, double row system to 60 pins
  • Meets or exceeds MIL-DTL-55302 testing
  • Up to 8 Gbps performance
  • Contact System: Tiger Eye™
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Orientation: Vertical
High Reliability Tiger Eye™ Discrete Wire Socket, 2.00 mm Pitch

T2M

High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: 0.50 mm (.020") square post
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Special Features: Screw down and weld tab features available for the most rugged requirements
High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch

FSH

.050" Shrouded Horizontal Terminal Strip

Features
  • Available with solder lock option
  • Cost saving flash gold plating available
  • Mates with SFMH surface mount socket
  • Surface mount horizontal or right-angle tails
.050" Shrouded Horizontal Terminal Strip

SEMS

0.80 mm Tiger Eye™ Micro Socket Strip, Slim

Features
  • Application: Polarized double row multi-finger Beryllium Copper contact system to 50 pins
  • Contact System: Tiger Eye™
  • Pitch: 0.80 mm (.0315")
  • Up to 8 Gbps performance
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Termination: Surface mount
  • Orientation: Vertical
0.80 mm Tiger Eye™ Micro Socket Strip, Slim

TEMS

0.80 mm Tiger Eye™ Micro Terminal Strip, Slim

Features
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Contact System: 0.31 mm (.012") diameter post
  • Pitch: 0.80 mm (.0315")
  • Up to 8 Gbps performance
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Orientation: Vertical
  • Termination: Surface mount
0.80 mm Tiger Eye™ Micro Terminal Strip, Slim

FOLC

.050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip

Features
  • Application: Polarized four row multi-finger Beryllium Copper contact system to 200 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Pitch: .050" (1.27 mm)
  • Special Features: Optional low insertion force contacts
  • Termination: Through-hole, mixed technology
.050" FOURRAY™ Quad Row Tiger Eye™ Socket Strip

MOLC

.050" FOURRAY™ Quad Row Terminal Strip

Features
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Contact System: .018" (0.46 mm) diameter post
  • Up to 8 Gbps performance
  • Orientation: Vertical
  • Pitch: .050" (1.27 mm)
  • Special Features: Locking clip option available for most rugged requirements
  • Termination: Through-hole, surface mount, mixed technology
.050" FOURRAY™ Quad Row Terminal Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...