T2M

Product Specs
  Configure Your Product Using the Options Below

High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch

rohs logo set logo

The T2M is a dual-row 2.00 mm pitch wire-to-board connector. Available in through-hole and surface mount terminations, the T2M is designed to mate with S2SD cable assemblies. The T2M utilizes Samtec's Tiger-Eye™ that features a multi-finger contact system for reliability in tough conditions.

Configured Part Number
.
.
Features

  • Pitch: 2.00 mm (.0787")
  • Contact System: 0.50 mm (.020") square post
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Special Features: Screw down and weld tab features available for the most rugged requirements
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...