Severe Environment Testing (SET)

Severe Environment Testing (SET)

Severe Environment Testing (SET) is a Samtec initiative to test certain products beyond typical industry standards and specifications, many of which are common requirements for harsh environment applications/industries.

Driven by demands for high functioning commercial standard interconnects, SET has proven beneficial in providing performance confidence, not only for rugged Mil/Aero industries and applications, but also for Automotive, Industrial and Medical applications.

severe environment testing video
Industries and Applications

Testing Specifications

Samtec interconnects are subject to a wide variety of standard test procedures that push the industry limits to help ensure quality and durability in any application. Severe Environment Testing includes Samtec’s standard Design Qualification Testing (DQT) and Extended Life Product (E.L.P.) testing, along with additional testing for interconnect systems that will be used in more extreme/harsh applications or environments.

Samtec's SET products are approved for NASA Class D missions that require high-reliability, quick-turn and cost-effective solutions for LEO satellites, SmallSats, CubeSats and other space exploration applications.

Samtec utilizes NASA outgassing data to determine if certain products meet NASA’s ASTM E595-77/84/90 test requirements. See Samtec’s Outgassing FAQ for more information.

Additional Tests Included with SET:

  • VITA 47.1 Module Insertions
  • VITA 47.3 Humidity
  • VITA 47.1 Operating Shock Class OS2
  • VITA 47.1 Vibration Class VS3

  • Exceeds VITA 47.1 Temperature Cycling Class C4
  • Exceeds VITA 47.1 Non-Operating Temperature Class C4
  • VITA 47.1 Electrostatic Discharge Resistance
  • Exceeds VITA 47.1 Altitude for DWV

Product Testing Guide

Product Testing Guide

Download PDF

SET Qualified Products

Samtec offers an extensive portfolio of cost-effective interconnect solutions engineered for rugged environments. All testing is completed in-house and can be customized upon request for specific application requirements. Contact [email protected] for additional details and available test results.

Tiger Eye 1.27 mm Pitch Micro
Rugged System
SFM TFM
SEARAY 1.27 mm Pitch
High-Density Arrays
SEAF SEAM
Razor Beam 0.50 mm Pitch
Hermaphroditic Strips
LSHM
.100" (2.54 mm) Pitch Square
Post Header & Socket
SMM TSM
.050" (1.27 mm) Pitch Header &
Socket System
CLP FTSH
Edge Rate® 0.80 mm Pitch
Rugged High-Speed Strips
ERF8 ERM8
Tiger Eye™
2.00 mm Pitch
Rugged System
S2M T2M
mPOWER® 2.00 mm Pitch
Ultra Micro Power
Connectors
QRF8 QRM8
SEARAY 0.80 mm Pitch
Ultra-High Density Open-Pin-
Field Arrays
SEAF8 SEAM8
Micro Mate 1.00 mm Pitch
Discrete Wire Cable Assemblies
1MMDW
Coming Soon!
Tiger Eye .050" Pitch Discrete
Wire Cable Assemblies
Tiger Eye DW
Coming Soon!
High-Speed Micro Coax &
Twinax Cable Assemblies
High-Speed Micro Coax
Coming Soon!
FireFly Copper
Micro Flyover System
ECUO
Coming Soon!

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...