Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.

FEATURES

  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Ganged, SMPM connectors: operate mode-free up to 65 GHz
  • Micro-miniature SMPM style enables smaller bundle sizes for weight savings and increased airflow
  • 50 ohm impedance
  • Cable-to-board and board-to-board solutions
  • Bullet adaptors allow for axial and radial misalignment, and blind mate

Products

GC47

Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .047" Cable

Features
  • Ganged SMPM connectors in a single row housing
  • .047 low-loss flexible microwave/millimeter wave cable
  • Bend Radius: 5.0 mm Min
  • Insertion Loss: See GC47 Graph
  • 50 ohm impedance
  • Cable-to-board applications
  • High-density, space-saving design
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Mates with GPPC Series board level connector
  • End 2 options: ganged or discrete industry standard RF connectors
Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .047" Cable

GC86

Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .086" Cable

Features
  • Ganged SMPM connectors in a single row housing
  • .086 low-loss flexible microwave/millimeter wave cable
  • Bend Radius: 8.9 mm Min
  • Insertion Loss: See GC86 Graph
  • 50 ohm impedance
  • Cable-to-board applications
  • High-density, space-saving design
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Mates with GPPC Series board level connector
  • End 2 options: ganged or discrete industry standard RF connectors
Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .086" Cable

GPPC

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • High-density, space-saving designs
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Cable-to-board applications (mates with GC47 & GC86 Series)
  • Board-to-board applications: mezzanine, coplanar or perpendicular
  • Solderless compression mount, two-port SMPM style interface for diff pair testing
  • Standard surface mount (-SL option) or edge mount board termination
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

GPPB

Magnum RF™ Ganged, Multi-Port SMPM Block

Features
  • Surface mount with swept contact (-SM option)
  • Board-to-board applications: mezzanine or perpendicular
  • Single Row
  • Bullet adaptors allow for axial and radial misalignment, and blind mate
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Pitch: 3.56 mm (.140")
  • Custom pitch or multi-row designs, contact [email protected]
Magnum RF™ Ganged, Multi-Port SMPM Block

PRFIA

50 Ohm, In-Series Adaptor

Features
  • In-series precision RF adaptors
  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm
  • Straight orientation, 50 Ohm impedance
  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
50 Ohm, In-Series Adaptor

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...