GC86

Product Specs
Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .086" Cable

Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .086" Cable

.
.
Features

  • Ganged SMPM connectors in a single row housing
  • .086 low-loss flexible microwave/millimeter wave cable
  • Bend Radius: 8.9 mm Min
  • Insertion Loss: See GC86 Graph
  • 50 ohm impedance
  • Cable-to-board applications
  • High-density, space-saving design
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Mates with GPPC Series board level connector
  • End 2 options: ganged or discrete industry standard RF connectors
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....