Current rating to 10.4 A
Plastic latches
16 AWG to 24 AWG PVC or Teflon™ fluoropolymer cable
Available as components or complete assemblies
Assembly tooling available (Visit samtec.com/tooling)
Our Power Mate® .165" pitch discrete wire cables and connectors feature individually shrouded contacts for reliability in harsh environments with up to 10.4 Amps.
Features
Downloads & Resources
Literature
Products
IPBT
Features
.165" (4.19 mm) pitch
Current rating to 5.3 A @ 75°C
Elevated stack height options
Individually shrouded contacts
Optional polarized guide post holes
Single or double row
Vertical through-hole and surface mount, right-angle through-hole
CC69L
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC or Teflon™ fluoropolymer cable
Assembly tooling available (Visit samtec.com/tooling)
Loose contacts
Phosphor bronze crimp termination contact
PMSS
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC wire
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, single row system to 5 pins
PMSST
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" (4.19 mm) pitch
24 AWG Teflon™ fluoropolymer cable
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, single row system to 5 pins
PMSD
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC wire
Current rating to 7 A @ 75°C
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, double row system to 10 pins
PMSDT
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" (4.19 mm) pitch
24 AWG Teflon™ fluoropolymer cable
Current rating to 7 A @ 75°C
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, double row system to 10 pins
IPBD
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC or Teflon™ fluoropolymer cable
Plastic latches
Polarized, single or double row system
CC69R
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC or Teflon™ fluoropolymer cable
Assembly tooling available (Visit samtec.com/tooling)
Phosphor bronze crimp termination contact
Reeled contacts (4,000 parts per reel)
Contact Sales
More Discrete Wire Cable Assemblies
- Tiger Eye™ .050" Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 0.80 mm Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 2.00 mm Pitch Discrete Wire Cables & Connectors
- 1.00 mm Pitch Micro Mate™ Discrete Wire Cables & Connectors
- .100" Mini Mate™ Discrete Wire Cables & Connectors
- Power Mate® .165" Pitch Discrete Wire Cables & Connectors
- mPOWER® Ultra Micro Power Discrete Wire Cables & Connectors
- PowerStrip™ 5.00 mm Pitch Discrete Wire Cables & Connectors
- PowerStrip™ .250" Pitch High Power Discrete Wire Cables & Connectors
- 2.00 mm (.0787") Pitch Discrete Wire IDC System