PMSS

Product Specs
  Configure Your Product Using the Options Below

.165" Power Mate® Single Row Discrete Wire Cable Assembly, Socket

rohs logo

Configured Part Number
.
.
Features

  • .165" (4.19 mm) pitch

  • 16 to 24 AWG PVC wire

  • Individually shrouded contacts

  • Mating shrouded terminal strips available

  • Plastic latches

  • Polarized, single row system to 5 pins

Specs Kit

Secured form. No spam.

. .
.
.
. .
.