AcceleRate® HP High-Performance Arrays

AcceleRate® HP 0.635 mm pitch arrays feature 112 Gbps PAM4 extreme performance and a flexible open-pin-field design.

View the full line of AcceleRate® products.

Features

  • 0.635 mm pitch open-pin-field array

  • 56 Gbps NRZ/112 Gbps PAM4 performance

  • Cost optimized solution

  • Low-profile 5 mm and up to 10 mm stack heights

  • Up to 400 total pins available; roadmap to 1,000+ pins

  • Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE

  • Analog Over Array™ capable

  • View the full line of AcceleRate® products

AcceleRate® HP

Downloads & Resources

Literature

High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF
Analog Over Array™ eBrochure

Analog Over Array™ eBrochure

Download PDF

Technical Documents

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

APM6

0.635 mm Pitch AcceleRate® HP High-Performance Array Terminal
Features
  • Analog Over Array™ capable

  • View the full line of AcceleRate® products

  • Open-pin-field design for grounding and routing flexibility

  • 56 Gbps NRZ/112 Gbps PAM4 performance

  • Up to 400 total pins available; roadmap to 1,000+ pins

  • Low-profile 5 mm and up to 10 mm stack heights

  • Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE

Series Image for APM6-

APF6

0.635 mm Pitch AcceleRate® HP High-Performance Array Socket
Features
  • Analog Over Array™ capable

  • View the full line of AcceleRate® products

  • Open-pin-field design for grounding and routing flexibility

  • 56 Gbps NRZ/112 Gbps PAM4 performance

  • Up to 400 total pins available; roadmap to 1,000+ pins

  • Low-profile 5 mm and up to 10 mm stack heights

  • Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE

Series Image for APF6-

APF6-RA

0.635 mm AcceleRate® HP High-Performance Array, Right-Angle
Features
Product Image for APF6-RA

GPSO

SureWare™ Guide Post Standoff
Features
  • Allows for 0.035" of initial misalignment; alignment starts before connectors engage

  • Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors

  • 4 mm - 30 mm stack heights

  • MIL-DTL stainless steel

  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS

Product Image for GPSO-

GPSK

SureWare™ Right-Angle Guide Post Socket
Features
Product Image for GPSK-

GPPK

SureWare™ Guide Post, Mates with GPSK
Features
Product Image for GPPK-

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Density Arrays