APM6

Product Specs
  Configure Your Product Using the Options Below

0.635 mm Pitch AcceleRate® HP High-Performance Array Terminal

These 0.635 mm pitch arrays feature extreme performance to 112 Gbps PAM4 and an open-pin-field design for grounding and routing flexibility. This cost-optimized solution features up to 400 total pins (roadmap to 1,000+) in a low 5 mm stack height (and up to 10 mm), with data rate compatibility to PCIe® 6.0/CXL® 3.1 and 100 GbE.

Configured Part Number
.
.
Features

  • Analog Over Array™ capable

  • View the full line of AcceleRate® products

  • Open-pin-field design for grounding and routing flexibility

  • 56 Gbps NRZ/112 Gbps PAM4 performance

  • Up to 400 total pins available; roadmap to 1,000+ pins

  • Low-profile 5 mm and up to 10 mm stack heights

  • Data rate compatible with PCIe® 6.0/CXL® 3.1 and 100 GbE

Specs Kit

Secured form. No spam.

. .
.
.
. .
.