Best in class density for power and signal
Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
PCIe® 6.0/CXL® 3.1 capable
Open-pin-field design for grounding and routing flexibility
High-density multi-row design
Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap
4 or 8 total power blades; up to 10 in development
60 or 240 total signal positions; additional position counts in development
0.635 mm signal pitch
Optional alignment pins
Standard weld tabs for a secure connection to the board
Polarized guide posts for blind mating
AcceleRate® mP
(UDM6 Series)
Blades rotated 90° have equal access to heat escape for uniform cooling, increased current capacity, and reduced crowding.