UDM6

0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Terminal

UDM6

0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Terminal

.
.
Features

  • View the full line of AcceleRate® products

  • Alignment pins, weld tabs and polarized guide posts

  • PCIe® 6.0/CXL® 3.1 capable

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • 0.635 mm signal pitch

  • 2 or 4 power blades per row (2 rows)

  • Rotated power blades improve performance and simplify breakout region (BOR)

  • 10 or 40 signal positions per row (6 rows)

Specs Kit

Secured form. No spam.

. .
.
.
. .
.