mPOWER® connector system is the ultimate micro, high-power solution with incredible design flexibility in one product family for board-to-board, cable-to-board and cable-to-cable applications. Due to the wide variety of stack heights available, mPOWER® can be easily added to new or existing architectures. Discrete wire cable assemblies simplify board layout and deliver power directly to active components in the system.
Micro 2.00 mm power blade interconnects with up to 18 amps in a small form factor for board-to-board, cable-to-board and cable-to-cable applications.
Family Overview
Features
- Board-to-board, cable-to-board and cable-to-cable
- Choice of 2 to 10 positions
- 5 - 16 mm, 18 mm and 20 mm stack heights
- Optional weld tabs
- Tin or 10 µ" Gold plated power blades; 30 µ" Gold plating available to meet specific regulations
- Standard creepage (2.20 mm) and clearance (1.65 mm); selectively loading contacts achieves customer specific requirements, contact [email protected]
With up to 18 Amps per blade in an extremely small form factor, board space is saved without compromising power output.
Technical Data
Downloads & Resources
Literature
Products
UMPT
Features
Up to 18 A per power blade
2–10 power blades on a 2.00 mm pitch
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
5 mm to 16 mm, 18 mm & 20 mm stack heights
UMPS
Features
Up to 18 A per power blade
2–10 power blades on a 2.00 mm pitch
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
5 mm to 16 mm, 18 mm & 20 mm stack heights
GPSO
Features
Allows for 0.035" of initial misalignment; alignment starts before connectors engage
Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors
4 mm - 30 mm stack heights
MIL-DTL stainless steel
Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS
UMPCT
Features
Teflon™ fluoropolymer wire available for high temp or halogen free applications
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
Single ended or double ended cable assemblies
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
UMPI
Features
Cable-to-cable assembly solution; mates with UMPE
Simplifies board layout and delivers power directly to active components
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
16 or 18 AWG cable; 18 AWG color coded available
Single ended or double ended cable assemblies
UMPIT
Features
Cable-to-cable assembly solution; mates with UMPET
Simplifies board layout and delivers power directly to active components
Teflon™ fluoropolymer wire available for high temp or halogen free applications
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
16 or 18 AWG cable; 18 AWG color coded available
Single ended or double ended cable assemblies
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
UMPE
Features
Cable-to-cable assembly solution; mates with UMPI
Simplifies board layout and delivers power directly to active components
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
16 or 18 AWG cable; 18 AWG color coded available
Single ended or double ended cable assemblies
UMPET
Features
Cable-to-cable assembly solution; mates with UMPIT
Simplifies board layout and delivers power directly to active components
Teflon™ fluoropolymer wire available for high temp or halogen free applications
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
16 or 18 AWG cable; 18 AWG color coded available
Single ended or double ended cable assemblies
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors