UMPT

Product Specs
  Configure Your Product Using the Options Below

2.00 mm mPOWER® Ultra Micro Power Terminal, Vertical

set logo

Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch in a variety of stack heights and right-angle orientation for design flexibility. Board-to-board, cable-to-board and cable-to-cable solutions available in one product family for high power in a small form factor.

Configured Part Number
.
.
Features

  • Up to 18 A per power blade

  • 2–10 power blades on a 2.00 mm pitch

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • 5 mm to 16 mm, 18 mm & 20 mm stack heights

Specs Kit

Secured form. No spam.

. .
.
.
. .
.