Current Rating up to 58.7 Amps per power blade
Up to 8 total power blades
.250" (6.35 mm) pitch
Right-angle and vertical orientations
Power/Signal combos available
Optional locking clips or screw downs
Discrete wire cable assemblies, components and tooling available
Ideal for blind mating
Space saving
PowerStrip™/40 .250" pitch high-power connectors feature 2-8 power blades that will carry up to 40 A per blade in right-angle or vertical orientations.
Features
Downloads & Resources
Literature
Products
PES
.250" PowerStrip™/40 A High-Power Socket Strip
Features
.250" (6.35 mm) pitch
Current rating to 27.6A
High-power dual blade contact
Rugged screw down option
PET
.250" PowerStrip™/40 A High-Power Terminal Strip
Features
.250" (6.35 mm) pitch
2 to 8 power positions
Current rating to 27.6A
High-power dual blade contact
PETC
.100" PowerStrip™/40 A Signal/Power Combo Terminal Strip
Features
.250" (6.35 mm) pitch for power contacts
12 or 40 signal pins
2, 4 or 8 power positions
High-power dual blade contact
PESC
.100" PowerStrip™/40 A Signal/Power Combo Socket Strip
Features
.250" (6.35 mm) pitch for power contacts
12 or 40 signal pins
2, 4 or 8 power positions
High-power dual blade contact
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors