Flyover® QSFP Cable Systems, Cages and Heat Sinks

These direct attach Flyover® QSFP cable assemblies route critical high-speed signals through ultra low skew twinax for improved and extended signal integrity.

Family Overview

Flyover® QSFP Cable Assemblies

Samtec’s Flyover® QSFP Systems provide improved signal integrity and architectural flexibility by routing critical high-speed signals through low-loss, ultra low skew twinax cable, instead of through expensive, lossy PCBs. The ultra-high-density design includes sideband signaling via press-fit contacts to help increase airflow, and a multitude of “End 2” options allow for maximum design flexibility.

Flyover® QSFP Cable Systems Explorer

Flyover® QSFP Explorer

Features

Overview

 

Technical Data

Thermal Advantages

fqsfp dd thermal
 

Mechanical Overview

fqsfp mechanical overview
 

Technical Data

fqsfp dd tech data
 
fqsfp mixed flowing gas test results

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Download PDF

Technical Documents

Videos

Samtec FQSFP Cable on Xilinx VCU118 Development Kit
Samtec FQSFP Cable on Xilinx VCU118 Development Kit

Products

FQSFP

Flyover® QSFP Cable System
Features
  • Compatible with all MSA QSFP pluggables

  • Improved signal integrity and increased signal path length at higher data rates

  • Press-fit tails provide low speed signals and power to the PCB

  • 4 channels (x4 bidirectional, 8 differential pairs)

  • Up to 400 Gbps aggregate (112 Gbps PAM4)

  • 30 or 34 AWG Eye Speed® ultra low skew twinax cable

  • FQSFP Evaluation Kit available

  • PCIe® 6.0/CXL® 3.1 capable

FQSFP Series Thumbnail Image

FQSFP-DD

Double Density Flyover® QSFP Cable System
Features
  • Variety of end 2 options

  • 8 channels (x8 bidirectional, 16 differential pairs)

  • Belly-to-belly mating for maximum density

  • Backward compatible with QSFP modules

  • FQSFP-DD Evaluation Kits available

  • Up to 800 Gbps aggregate (56 Gbps PAM4)

  • PCIe® 6.0/CXL® 3.1 capable

Series Image for 292-CM

FQSFP-D8

800G Flyover® QSFP Double Density
Features
  • 8 channels (x8 bidirectional, 16 differential pairs)

  • Belly-to-belly mating for maximum density

  • Up to 800 Gbps aggregate (112 Gbps PAM4)

  • 34 AWG, 92 Ω ultra low skew twinax cable

  • Backward compatible with QSFP and QSFP-DD modules

  • PCIe® 6.0/CXL® 3.1 capable

Product Image for FQSFP-D8

QSFPC

Flyover® QSFP Cage
Features
  • Available in one or two port configurations

  • Spring fingers for EMI panel protection

  • Heat sinks available separately

  • Optional light pipe

  • Designed for use with FQSFP cable assembly

Series Image for 292-CM

QSFPC-DD

Double Density Flyover® QSFP Cable System Cage
Features
  • Spring fingers for EMI panel protection

  • Heat sinks available separately

  • Available in one or three port configurations

  • Designed for use with FQSFP-DD cable assembly

Series Image for 6QP-

QSFPC-D8

800G Flyover® QSFP Double Density Cage
Features
  • Available in one or two port configurations

  • Heat sinks available separately

  • Designed for use with FQSFP-D8 cable assembly

  • Spring fingers fully optimized for best EMI panel protection

Series Image for 6QP-

HS-QSFP

Flyover® QSFP Heat Sink
Features
  • Optional light pipe

  • Pin style

  • Variety of heights to accommodate specific applications

  • Designed for use with QSFPC cage

Series Image for 292-CM

HS-QSFP-DD

Double Density Flyover® QSFP Cable System Heat Sink
Features
  • Pin style

  • Variety of heights to accommodate specific applications

  • Designed for use with QSFPC-DD cage

Series Image for 6QP-

HS-QSFP-D8

800G Flyover® QSFP Double Density Heat Sink
Features
  • Variety of heights to accommodate specific applications

  • Designed for use with QSFPC-D8 cage

  • Zipper-Fins for optimal thermal dissipation

Product Image for HS-QSFP-D8

LP-FQSFP

Flyover® QSFP Light Pipe
Features
  • 1, 2 and 4 port configurations

  • Indicates position of each port

  • Designed for use with HS-QSFP heat sink

Series Image for 292-CM

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems