High Power Isolated Connectors, Power Mate® and Mini Mate® Systems

High power isolated connectors; board-to-board power socket and terminal strips with individually shrouded contacts.

Features

  • Power Mate® system with polarized guide posts

  • Mini Mate® system with reliable Tiger Buy™ contacts

  • Individually shrouded contacts

  • Elevated stack heights

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF

Videos

Micro Rugged & Power Interconnects - Samtec
Micro Rugged & Power Interconnects - Samtec

Products

IPBS

.165" Power Mate® Isolated Power Socket Strip
Features
  • .165" (4.19 mm) pitch

  • Current rating to 5.3 A @ 75°C

  • Individually shrouded contacts

  • Optional polarized Guide Posts

  • Single or double row

  • Vertical through-hole and surface mount

IPBS Series Thumbnail Image

IPBT

.165" Power Mate® Isolated Power Terminal Header
Features
  • .165" (4.19 mm) pitch

  • Current rating to 5.3 A @ 75°C

  • Elevated stack height options

  • Individually shrouded contacts

  • Optional polarized guide post holes

  • Single or double row

  • Vertical through-hole and surface mount, right-angle through-hole

IPBT Series Thumbnail Image

IPS1

.100" Mini Mate® Isolated Power Connector Socket Strip
Features
  • .100" (2.54 mm) pitch

  • Current rating to 4.8A @ 95°C

  • Double row

  • Individually shrouded contacts

  • Optional locking clip

  • Vertical through-hole and surface mount, right-angle through-hole

IPS1 Series Thumbnail Image

IPT1

.100" Mini Mate® Isolated Power Connector Terminal Strip
Features
  • .100" (2.54 mm) pitch

  • Current rating to 4.8A @ 95°C

  • Double row

  • Elevated stack height options

  • Individually shrouded contacts

  • Optional alignment pin and locking clip

  • Vertical through-hole and surface mount, right-angle through-hole

IPT1 Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged Board-to-Board Systems