UMPET

IN DEVELOPMENT: 2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

UMPET

IN DEVELOPMENT: 2.00 mm mPOWER® Ultra Micro Power Cable-to-Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.

.
.
Features

  • Cable-to-cable assembly solution; mates with UMPIT
  • Simplifies board layout and delivers power directly to active components
  • Teflon™ fluoropolymer wire available for high temp or halogen free applications
  • 2 – 10 power blades on a 2.00 mm pitch
  • Rugged metal or plastic latching
  • 16 or 18 AWG cable; 18 AWG color coded available
  • Single ended or double ended cable assemblies
  • Components for self assembly: IMPE, IMPEC, TC146
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....