.050" Pitch Tiger Eye™ Discrete Wire System

.050" Pitch Tiger Eye™ Discrete Wire System

High-reliability Tiger Eye™ cables, plugs, sockets, and terminal strips for micro rugged applications.


FEATURES

  • High-reliability Tiger Eye™ contact system
  • Metal latch and screw down options
  • Shrouded, polarized and keyed
  • PVC or Teflon™ fluoropolymer cable
  • Available as components or complete assemblies
  • Assembly tooling available (Visit samtec.com/tooling)

VIDEOS

Micro Rugged & Power Interconnects - Samtec

Samtec Discrete Wire Cable Assemblies

High Reliability Tiger Eye™ Discrete Wire Contact System

Products

SFSS

.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Socket

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized single row system to 50 pins
  • Metal latch option
  • Mating shrouded terminal strips available
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Socket

SFSST

.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon™ fluoropolymer cable
  • Polarized single row system to 50 pins
  • Metal latch option
  • Mating shrouded terminal strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

SFSD

.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Socket

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Socket

SFSDT

.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon™ fluoropolymer cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Socket

TFSD

.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Terminal

Features
  • .050" (1.27 mm) pitch
  • 28 and 30 AWG PVC wire
  • Polarized double row system to 100 pins
  • Mating shrouded Tiger Eye™ socket strips available
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Terminal

TFSDT

.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • .050" (1.27 mm) pitch
  • 28 and 30 AWG Teflon™ fluoropolymer cable
  • Polarized double row system to 100 pins
  • Mating shrouded Tiger Eye™ socket strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

TFSS

.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Terminal

Features
  • .050" (1.27 mm) pitch
  • 28 and 30 AWG PVC wire
  • Polarized single row system to 50 pins
  • Mating shrouded Tiger Eye™ socket strips available
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Terminal

TFSST

.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

Features
  • .050" (1.27 mm) pitch
  • 28 and 30 AWG Teflon™ fluoropolymer cable
  • Polarized single row system to 50 pins
  • Mating shrouded Tiger Eye™ socket strips available
  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.050" Tiger Eye™ Single Row Discrete Wire Cable Assembly, Teflon™ Fluoropolymer Wire, Terminal

SFM

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

Features
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .050" (1.27 mm)
  • Special Features: Screw down and solder nail options available for most rugged requirements
  • Orientation: Vertical, horizontal
  • Termination: Through-hole, surface mount
  • Extended Life Product™ (E.L.P.™)
High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

TFM

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

Features
  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

SFC

.050" Tiger Eye™ Cost-Effective Reliable Socket Strip

Features
  • Uses low cost Tiger Eye™ lite contacts
  • Up to 8 Gbps performance
  • Available in surface mount and through-hole
  • Vertical row configuration
  • Available with tape and reel packaging
.050" Tiger Eye™ Cost-Effective Reliable Socket Strip

TFC

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch

Features
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Contact System: .018" (0.46 mm) diameter post
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • Multiple stack heights
  • Orientation: Vertical, right-angle
  • Special Features: Lower cost plating option
  • Termination: Through-hole, surface mount
Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch

ISDF

.050" Tiger Eye™ Discrete Wire Socket Housing

Features
  • .050" (1.27 mm) pitch
  • 28 and 30 AWG cable
  • Polarized single row system to 50 pins
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
.050" Tiger Eye™ Discrete Wire Socket Housing

CC03M

.050" Tiger Eye™ Crimp Contact, Mini Reel Packaging

Features
  • .050" (1.27 mm) pitch
  • High-performance multi-finger Beryllium Copper contact
  • Accepts 28 and 30 AWG cable
  • Reeled contacts (5k reel)
.050" Tiger Eye™ Crimp Contact, Mini Reel Packaging

CC03R

.050" Tiger Eye™ Crimp Contact, Reel Packaging

Features
  • .050" (1.27 mm) pitch
  • High-performance multi-finger Beryllium Copper contact
  • Accepts 28 and 30 AWG cable
  • Reeled contacts (35k reel)
.050" Tiger Eye™ Crimp Contact, Reel Packaging

TSDF

.050" Tiger Eye™ Discrete Wire, Terminal Housing

Features
  • .050" (1.27 mm) pitch
  • 28 and 30 AWG cable
  • Polarized single row system to 50 pins
  • Polarized double row system to 100 pins
.050" Tiger Eye™ Discrete Wire, Terminal Housing

T1M44-M

.050" Tiger Eye™ Crimp Terminal, Mini Reel

Features
  • .050" (1.27 mm) pitch
  • Beryllium copper crimp termination contact
  • Accepts 28 and 30 AWG cable
  • Mini reeled contact
  • Assembly tooling available (Visit samtec.com/tooling)
.050" Tiger Eye™ Crimp Terminal, Mini Reel

T1M44-R

.050" Tiger Eye™ Crimp Terminal, Reel Packaging

Features
  • .050" (1.27 mm) pitch
  • Beryllium copper crimp termination contact
  • Accepts 28 and 30 AWG cable
  • Reeled terminals (35k reel)
  • Assembly tooling available (Visit samtec.com/tooling)
.050" Tiger Eye™ Crimp Terminal, Reel Packaging

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...