MH081-01BJ1-01BJ1-0279

Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable rohs logo Product Specs

MH081-01BJ1-01BJ1-0279

Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • VSWR: See MH081 Graph
  • Impedance: 50 Ω
  • Bend Radius: 5.0 mm Min
  • Capacitance: 100 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See MH081 Graph
  • 34 AWG, 0.81 mm (.032") diameter cable
  • Available with MHF1 type plug, MHF3 type plug or SMA bulkhead jack terminations
  • U.FL and W.FL types
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....