AcceleRate® Slim Direct Attach Cable Assemblies

AcceleRate® is the industry's slimmest cable system with direct attach technology and ultra low skew twinax cable for 64 Gbps PAM4 (32 Gbps NRZ) speeds and PCIe® 6.0/CXL® 3.1 capable.

View the full line of AcceleRate® products.

Family Overview

AcceleRate Slim Cable Assemblies

AcceleRate® features an extremely slim 7.6 mm width and Eye Speed® ultra-low skew twinax cable with direct attach to the contacts. This eliminates the need and variability of a transition card for improved signal integrity.

The cable system also supports Samtec's Flyover® technology to fly data over lossy PCB, simplifying board layout and extending signal reach.

AcceleRate® Cable Product Explorer

accelerate cable explorer

Features

Features

  • Incredibly slim 7.6 mm width

  • High-density 2-row design

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • 8, 16 and 24 differential pair options available

  • 16 differential pair option can support PCIe® x4 plus sidebands

  • 24 differential pair option can support PCIe® x8 plus sidebands

  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable

  • Improved signal integrity by eliminating transition board and its variability

  • Mating board level socket (ARF6 Series) features standard rugged weld tabs for increased stability on the PCB

  • Rugged metal latching and shielding

  • “Reversed Polarity” pinout option for reduced Far-End Crosstalk

  • View the full line of AcceleRate® products

Technical Data

Thermal Advantages

Thermal Advantages
 

Mechanical Overview & Roadmap

Mechanical Overview & Roadmap
 

Technical Data

Technical Data
 
arc6 il
arc6 rl
arc6 tdr

Downloads & Resources

Literature

AcceleRate® Cable eBrochure

AcceleRate® Cable eBrochure

Download PDF
AcceleRate® Slim Cable PCIe® eBrochure

AcceleRate® Slim Cable PCIe® eBrochure

Download PDF
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF

Products

ARC6

AcceleRate® Slim Cable Assembly, 0.635 mm Pitch
Features
  • PCIe® 6.0/CXL® 3.1 capable

  • View the full line of AcceleRate® products

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • 8, 16 and 24 differential pair options available

  • Rugged metal latching system

  • “Reversed Polarity” pinout option for reduced Far-End Crosstalk

  • 0.635 mm pitch

  • 34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable

  • High-density 2-row design

Series Image for ARC6-

ARF6

AcceleRate® Slim Socket for ARC6 Series, 0.635 mm Pitch
Features
Series Image for ARF6-

ARF6-RA

AcceleRate® Right-Angle Slim Socket for ARC6 Series, 0.635 mm Pitch
Features
Series Image for ARF6-RA

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems