pcie connectors and pcie cables

PCIe Connectors and PCIe Cables, PCI Express® Standard

PCIe Connectors and PCIe Cables, PCI Express® Standard

Samtec offers a number of PCIe connectors and PCIe cables that support the PCI Express® I/O interconnect bus.


Family Overview

PCI Express® is an I/O interconnect bus standard (which includes a protocol and a layered architecture) that expands on and doubles the data transfer rates of original PCI. PCI Express® is a two-way, serial connection that carries data in packets along two pairs of point-to-point data lanes, compared to the single parallel data bus of traditional PCI that routes data at a set rate.

Samtec offers both connector and cable solutions that meet PCI Express® electrical and mechanical specifications.

  • High-speed edge card sockets support one, four, eight and sixteen PCI Express® links and mate with PCI Express® cable assemblies.
  • PCI Express®-Over-FireFly™ copper and optical cable assemblies for low latency, power savings and guaranteed transmission; optical adaptor card available with PCIe® x16 edge card connector.

For increased design flexibility, additional solutions are available that meet PCI Express® electrical specifications with potential cost savings, including mezzanine board-to-board solutions and signal/power routing flexibility.

For more information, view the PCI Express® Interconnect Solutions brochure.

PCI Express Logo

Features

PCI Express® Standard Interconnects

Edge Card Sockets & Cable Assemblies
  • PCIE - PCI Express® 3.0 Standard Board Level Receptacle
  • PCIE-G4 - PCI Express® 4.0 Slim Board Level Receptacle
  • PCIE-G5 - PCI Express® 5.0 Slim Board Level Receptacle
  • PCIEC - PCI Express® 3.0 Extender Cable for Debug and Characterization
  • PCIEC-G4 - PCI Express® 4.0 Extender Cable for Debug and Characterization
  • PCIEC-G5 - PCI Express® 5.0 Extender Cable for Debug and Characterization
  • PCRF - PCI Express® Cable with SMA’s for Debug
  • PCRF-G4 - PCI Express® 4.0 Test Cable with 2.92 mm RF Connectors for Debug
  • PCRF-G5 - PCI Express® 5.0 Test Cable with 2.92 mm RF Connectors for Debug
FireFly™ Optical Cable Assemblies
  • PCOA - PCI Express®-Over-Fiber Adaptor Card with FireFly™ Optical Cable
  • PCUO - PCI Express®-Over-Fiber FireFly™ Optical Cable Assembly
  • PCUE - PCI Express®-Over-FireFly™ Copper Cable Assembly

PCI Express® 4.0 Capable Interconnects

Edge Rate® High-Speed Interconnects
  • ERCD / ERDP - Edge Rate® Micro Coax and Twinax High-Speed Cable Assemblies
  • ERM8 / ERF8 - Edge Rate® High-Speed Connector Strips
Q Strip® 0.50 mm Pitch High-Speed Interconnects
  • QSH / QTH – Q Strip® 0.50 mm Pitch High-Speed Connector Strips
  • HQCD / HQDP - Q Strip® 0.50 mm Pitch Micro Coax & Twinax High-Speed Cable Assemblies
SEARAY™ High-Speed Open-Pin-Field Arrays
  • SEAM / SEAF - SEARAY™ High-Speed Open-Pin-Field Arrays
  • SEAC - SEARAY™ High-Speed, High-Density Array Cable Assembly
Edge Rate® Edge Card Interconnects
  • RU8 / HSEC8-DV / HSC8 - Edge Card Board Stacking System
  • ECDP - Edge Rate® Edge Card Twinax Cable Assembly
FireFly™ Flyover Systems
  • UCC8 / UEC5-1 / UEC5-2 - FireFly™ Board Level Connector Set
  • ECUE - FireFly™ Copper Micro Flyover System™ Cable Assembly
  • ECUO - FireFly™ Optical Micro Flyover System™ Cable Assembly
  • ETUO - Extended Temperature FireFly™ Optical Cable Assembly

PCI Express® 5.0/6.0 Capable Interconnects

AcceleRate® HD Ultra-Dense, Slim-Body Multi Row Mezzanine Strips
  • ADM6 / ADF6 - AcceleRate® HD Ultra-Dense, Slim-Body Multi Row Mezzanine Strips
AcceleRate® Slim Direct Attach Cable System
AcceleRate® HP High-Performance Arrays and Cable System
  • APM6 / APF6 / APF6-RA - AcceleRate® HP High-Performance Array
  • ARP6 / APF6-L - AcceleRate® HP High-Density, High-Performance Cable System
AcceleRate® mP High-Density, High-Speed Power/Signal Arrays
  • UDM6 / UDF6 - AcceleRate® mP High-Density, High-Speed Power/Signal Arrays
AcceleRate® Mini Form Factor Cable System
  • ARM6 / AMF6 - AcceleRate® Mini Form Factor Socket and Cable System
Copper Si-Fly™ Low Profile, High-Density Cable System
  • CPC / CPI - Copper Si-Fly™ Low Profile, High-Density Cable System
ExaMAX® High-Speed Backplane Cable System
  • EBCM / EBCF - ExaMAX® High-Speed Backplane Cable System
Flyover® QSFP Cable Systems
  • FQSFP - Flyover® QSFP Cable System
  • FQSFP-DD - Double Density Flyover® QSFP Cable System
  • FQSFP-D8 - 800G Flyover® QSFP Double Density
Generate™ High-Speed Edge Card Connectors and Cable System
  • HSEC6-DV / GC6 - Generate™ High-Speed Edge Card Connectors and Cable System
  • GC6-RF - Generate™ High-Speed Test Cable
NovaRay® Extreme Density & Performance Arrays and Cable Systems
  • NVAM / NVAF - NovaRay® Extreme Density & Performance Arrays
  • NVAC / NVAM-CT - NovaRay® Extreme Density & Performance Cable System
  • NVACE / NVACP - NovaRay® I/O Extreme Performance Cable System

DOWNLOADS

Literature

PCI Express® Interconnect Solutions Guide

PCI Express® Interconnect Solutions Guide

Get
Edge Card Application Guide

Edge Card Application Guide

Get
FireFly™ Application Design Guide

FireFly™ Application Design Guide

Get
High-Speed Board-to-Board Application Guide

High-Speed Board-to-Board Application Guide

Get
Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Get

Products

PCIE

1.00 mm PCI Express® Gen 3 Edge Card Connector

Features
  • 1.00 mm (.0394") pitch
  • PCIe® Gen 3 compliant
  • Supports one, four, eight and sixteen PCI Express® links
  • Accepts .062" (1.60 mm) card
  • Vertical, right-angle or edge mount
  • PCI Express® jumpers also available (PCIEC Series)
1.00 mm PCI Express® Gen 3 Edge Card Connector

PCIE-LP

Low Profile PCI Express® GEN 4 Connector

Features
  • 1.00 mm (.0394") pitch
  • Low profile provides space savings
  • PCIe® Gen 4 compatible
  • Supports one, four, eight and sixteen PCI Express® links
  • Accepts .062" (1.60 mm) thick cards
  • PCI Express® jumpers also available (PCIEC Series)
Low Profile PCI Express® GEN 4 Connector

PCIE-G4

1.00 mm PCI Express® Gen 4 Slim Edge Card Connector

Features
  • 1.00 mm (.0394") pitch
  • Slim body design
  • PCIe® Gen 4 compatible
  • Low profile provides space savings
  • Supports one, four, eight and sixteen PCI Express® links
  • Accepts .062" (1.60 mm) thick cards
  • PCI Express® jumpers also available (PCIEC Series)
1.00 mm PCI Express® Gen 4 Slim Edge Card Connector

PCIE-G5

1.00 mm PCI Express® Gen 5 Edge Card Connector

Features
  • PCIe® 5.0
  • Differential pair signaling
  • Supports 1, 4, 8 and 16 PCI Express® links
  • Design in today for future proof data rates
  • 1.00 mm pitch
  • Accepts .062" (1.60 mm) thick cards
1.00 mm PCI Express® Gen 5 Edge Card Connector

PCIEC

PCI Express® Jumper Cable Assemblies

Features
  • Standard 36, 64, 98 and 164 Postions
  • Edge card or connector end options available
  • Mates with Samtec's PCIE series
  • Available with AcceleRate® cable
PCI Express® Jumper Cable Assemblies

PCIEC-G4

PCI Express® 4.0 Cable Assembly

Features
  • Standard 36, 64, 98 and 164 Postions
  • Supports PCIe® 4.0 data transfer rates
  • Power cable option
  • Edge card or connector end options available
  • Mates with Samtec’s PCIE-G4 edge card socket
PCI Express® 4.0 Cable Assembly

PCIEC-G5

PCI Express® 5.0 Cable Assembly

Features
  • Standard 36, 64, 98 and 164 Postions
  • Supports PCIe® 5.0 data transfer rates
  • Power cable option
  • Edge card end options available
  • Mates with Samtec’s PCIE-G5 edge card socket
PCI Express® 5.0 Cable Assembly

PCRF

PCI Express® Cable Assembly with Low Loss Microwave Cable

Features
  • Low loss 25 AWG coax cable
  • Performs up to 3.69 GHz / 7.38 Gbps
  • Standard SMA termination on cable
  • Supports one, four, eight and sixteen PCI Express® links
PCI Express® Cable Assembly with Low Loss Microwave Cable

PCRF-G4

PCI Express® 4.0 High-Speed Test Cable

Features
  • PCIe® 4.0 capable
  • DC to 110 GHz frequency range
  • Supports one, four, eight and sixteen PCI Express® links
  • Edge mount style available
  • 29 AWG low loss microwave coax cable
  • 2.92 mm plug or jack RF connector end options
PCI Express® 4.0 High-Speed Test Cable

PCRF-G5

PCI Express® 5.0 High-Speed Test Cable

Features
  • PCIe® 5.0 capable
  • DC to 110 GHz frequency range
  • Supports one, four, eight and sixteen PCI Express® links
  • 29 AWG low loss microwave coax cable
  • 2.92 mm plug or jack RF connector end options
PCI Express® 5.0 High-Speed Test Cable

PCOA

PCI Express®-Over-Fiber FireFly™ Adaptor Card

Features
  • Uses PCUO FireFly™ optical cable assemblies
  • Supports PCIe® Gen 3/4 platform
  • PCIe® x16 edge card connector
  • x16, x8, dual x8, x4, dual x4 and quad x4 configurations
  • Transparent or non-transparent bridging
  • Reconfigurable host or target operation
PCI Express®-Over-Fiber FireFly™ Adaptor Card

PCUO

PCI Express®-Over-Fiber FireFly™ Optical Cable Assembly

Features
  • Meets PCIe® Gen 3 and Gen 4 specifications
  • Transmits PCIe® signals up to 100 m
  • x4, x8 and x16 PCIe® micro optical engines
  • Transparent and non-transparent bridging
  • Proven 850 nm VCSEL technology
  • Compatible PCIe® adaptor card available (PCOA Series)
PCI Express®-Over-Fiber FireFly™ Optical Cable Assembly

PCUE

PCIe® Twinax Flyover® Cable Assembly

Features
  • PCIe®-Over-FireFly™ copper system
  • x4 duplex system
  • Meets PCIe® Gen 3 and Gen 4 specifications
  • Data connection is taken "off board" for easier routing
  • Mates with the same 2-piece connector system as other FireFly™ systems
  • 34 AWG twinax ribbon cable
PCIe® Twinax Flyover® Cable Assembly

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...