RUGGED/POWER SOLUTIONS


Ultra rugged systems, flexible power interconnects and rugged contact systems combined with rugged signal integrity offerings, create the foundation of Samtec’s rugged/power solutions for high cycle, high power, high speed and harsh environment applications. Samtec’s rugged/power products are offered in conjunction with full engineering support, online tools and a service attitude that is unmatched in the connector industry.

rugged contact
rugged contact

RUGGED
CONTACT SYSTEM

rugged signial
rugged signial

RUGGED
SIGNAL INTEGRITY

flex stack
flex stack

FLEX POWER

ultra rugged
ultra rugged

ULTRA
RUGGED

RUGGED FEATURES

Options for high-reliability, high-retention and high-cycle life


tigereye contant

Tiger Eye Contact System

Smooth, flat mating area increases mating cycles and lowers contact resistance
Heat-treated BeCu for the best combination of mechanical and electrical properties
Surface mount, micro slot tail increases solder surface area for higher joint strength


microrugged edge rate

Edge Rate® Contact System

Smooth milled mating surface reduces wear and increases durability
Lower insertion and withdrawal forces
Robust when “zippered” during unmating


jack screws
Ideal for high normal force, zippering and other rugged applications

jack screws

positive latching
Manually activated latches increase unmating force by up to 200%

Positive Latching

friction locks
Metal or plastic friction locks increase retention/ withdrawal force

Friction Locks

retention pins
Increase unmating force by up to 50%

Retention Pins

board locks
Boards are mechanically locked together

Board Locks

microrugged weld tabs
Significantly increase sheer resistance of connector to PCB

Weld Tabs

guide posts
Easy and secure mating

Guide Posts

microrugged shielding
360° shielding reduces EMI

shielding

microrugged screw downs
Secure mechanical attachment to the board

Screw Downs

board standoffs
Precision machined standoffs for 5 mm to 25 mm board spacing

Board Standoffs

TESTING AND SUPPORT


Samtec’s rugged/power products are tested to or beyond industry standards to ensure quality and performance in rugged applications.

extended life

Rigorous testing to evaluate contact resistance in simulated storage/field conditions

power integrity shield

Based on power test data, proven design parameters and connector performance

New initiative to test products beyond typical standards for extreme applications

SAMTEC PICTURE SEARCH

Visually Find Your Solution


When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...