Samtec's ganged micro-miniature high-performance RF jacks, plugs, and cables are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.

FEATURES

  • Performance to 6 GHz
  • 50 ohm and 75 ohm solutions
  • Full ganged system or ganged with industry standard end 2 options
  • Micro-miniature, rugged contacts
  • Optional captive panel screws
  • Single or double-ended cable assemblies
  • Optional threaded inserts

DOWNLOADS & RESOURCES

VIDEOS

Samtec Advanced Interconnect Design Tech Center

Products

GRF1-C

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly

Features
  • VSWR: See GRF1-C Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See GRF1-C Graph
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Plug, Cable Assembly

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

GRF7-C

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 75 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 64 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 28 AWG, RG 179 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Single or double ended assembly options
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Plug, Cable Assembly

GRF7H-C

5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 75 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 64 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 28 AWG, RG 179 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

GRF1-J

5.00 mm 50 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF1-P

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

GRF7-J

5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF7-P

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...