ERF6

Product Specs
  Configure Your Product Using the Options Below

0.635 mm Edge Rate® Rugged High Speed Socket

The ERF6 is a board-mounted socket designed for use in high-speed systems. The ERF6 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance. The ERF6 mates with ERM6 board-mounted headers.

Configured Part Number
.
.
Features

  • Slim 2.5 mm body width
  • 2-row design; 10 - 60 positions per row (20 - 120 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
  • 0.90 mm contact wipe
  • Passed 10 year Mixed Flowing Gas (MFG) testing. See ERF6 report below.
  • 5 mm stack height
  • J lead for standard processing
  • Additional stack heights in development
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....