Self-nesting 2.00 mm (.0787") pitch square post system.

FEATURES

  • Stack-through and non-stack-through connectors
  • Choice of solder tails or press-fit tails
  • Self-nesting 0.50 mm (.0197") SQ post tails
  • Rugged Tiger Buy™ contacts

DOWNLOADS & RESOURCES

VIDEOS

Flexible Board Stacking Solutions - Samtec Flex Stack

Products

ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: Tiger Buy™
  • Orientation: Vertical
  • Termination: Through-hole
  • Application: FleXYZ™ design allows design flexibility in all three axes to six rows with 50 pins per row
  • Special Features: PC/104-Plus™ compliant
FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

PTHF

2.00 mm PC/104-Plus™ Self-nesting Socket

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: Tiger Buy™
  • Orientation: Vertical
  • Termination: Press-fit
  • Application: Stack-through and non-stack-through connectors for PC/104-Plus™ applications
  • Special Features: Press-fit termination to the board
2.00 mm PC/104-Plus™ Self-nesting Socket

ATS

Plastic Shroud for PC/104-Plus™ Applications

Features
  • Plastic shroud
  • PC/104-Plus™ applications
  • Ensures alignment during mating
Plastic Shroud for PC/104-Plus™ Applications

JSOM

SureWare™ Micro Jack Screw Precision Board Stacking Standoff - VITA and PC/104 Standard

Features
  • Designated for PCI/104-Express™, VITA 42, 57.1, and 57.4 systems
  • For use with SamArray® and SEARAY™ connectors designed for VITA 42, 57.1, and 57.4 applications
  • ASP-103614-04, ASP-103612-04, ASP-189983-02, ASP-200178-01, ASP-200191-01, ASP-200179-01
  • ASP-134602-01, ASP-134488-01, ASP-134486-01, ASP-134606-01, ASP-134604-01, ASP-134603-01
  • ASP-188588-01, ASP-184330-01, ASP-184329-01, ASP-196174-01, ASP-186900-01, ASP-186899-01
  • For use with Q2™ connectors designed for PCI/104-Express™ applications: ASP-129637-03, ASP-129637-13, ASP-129646-03, ASP-129646-22
  • All versions operate with a 1.5 mm Allen key or driver
  • Divides PCBs in a steady, even motion to reduce risk of component damage
  • Available with or without thread locker
  • Works as a traditional standoff
  • 8.5 mm, 10 mm, 12 mm, and 15.24 mm board stack heights available
SureWare™ Micro Jack Screw Precision Board Stacking Standoff - VITA and PC/104 Standard

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.

More PC/104™ Connectors, PC/104-Plus™ Square Post Systems

When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....
Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...